Longnose pliers 2501
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
Mass (g) |
JAN Code |
|
₹ 3,169.36
|
1 Piece(s)
|
|
6 Day(s) or more
|
140 |
90 |
4003773010814 |
|
₹ 3,252.40
|
1 Piece(s)
|
|
5 Day(s) or more
|
160 |
115 |
4003773010845 |
Basic Specifications
-
- Product Category
- Pliers
-
- Plier Type
- Needle-nose Pliers
-
- With or without Spring
- Not Included
-
- Single Item / Set Classification
- Single Item
-
- Medium Hard Wire Cutting Capacity(mm φ)
- 2.5
-
- Hard Wire Cutting Capacity(mm φ)
- 1.6
-
- Body / Option
- Main Body
-
- Specifications
- Head Finish: Polished / Handle Specification: Plastic Coating
-
- Features
- Semi-round head tip shape. Gripping part is serrated to help prevent slipping. Thorough quenching to harden just the cutter part to approximately HRC60. Material is oil quenched and annealed high quality special tool steel.
Product Description
[Features]
· Ideal for gripping and cutting precision electronic parts.
· Semi-round head tip shape.
· Grip surface has linear cut for slip prevention.
· Head: Polished.
· Handle: Plastic coating.
· Style: Straight
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
Mass (g) |
JAN Code |
|
₹ 3,169.36
|
1 Piece(s)
|
|
6 Day(s) or more
|
140 |
90 |
4003773010814 |
|
₹ 3,252.40
|
1 Piece(s)
|
|
5 Day(s) or more
|
160 |
115 |
4003773010845 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy