(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Pliers 2205

Round Pliers 2205

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2205-160

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    165
  • Opening Tip Length(mm)
    30
  • Joint Part Width(mm)
    18
  • Body / Option
    Main Body
  • JAN Code
    4003773042907
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Comfort handle: A red and blue two-toned handle with 2 types of different materials combined. The red part is made of a high hardness low-friction material which allows smooth opening of the handles without resistance. The blue part is made of a soft material which provides an excellent grip feeling and resistance to slip and allows application of a stable force. The material is oil quenched and tempered special tool steel.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
2205-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,176.65

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    165
  • Opening Tip Length(mm)
    30
  • Joint Part Width(mm)
    18
  • Body / Option
    Main Body
  • JAN Code
    4003773042907
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Comfort handle: A red and blue two-toned handle with 2 types of different materials combined. The red part is made of a high hardness low-friction material which allows smooth opening of the handles without resistance. The blue part is made of a soft material which provides an excellent grip feeling and resistance to slip and allows application of a stable force. The material is oil quenched and tempered special tool steel.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

[Features]
· Ideal for molding wires in a loop.
· Head is a short conical type machined with precision.
· Smooth gripping surface.
· Oil tempered and quenched special tool steel is used for the material.
· Head: Chrome plated.
· Handle: Comfort

Specifications of 2205-160

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    165
  • Opening Tip Length(mm)
    30
  • Joint Part Width(mm)
    18
  • Body / Option
    Main Body
  • JAN Code
    4003773042907
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    Comfort handle: A red and blue two-toned handle with 2 types of different materials combined. The red part is made of a high hardness low-friction material which allows smooth opening of the handles without resistance. The blue part is made of a soft material which provides an excellent grip feeling and resistance to slip and allows application of a stable force. The material is oil quenched and tempered special tool steel.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
2205-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,176.65

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1