(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electrician's Pliers 1301/1302/1305

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1302-160

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    139
  • Stripping Capacity(mm2)
    0.5-0.75/1.5/2.5
  • Body / Option
    Main Body
  • JAN Code
    4003773012368
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Hardness of the precision cutter section which has been carefully quench processed is approximately HRC60. Equipped with a hole for precision stripping. Can also be used for crimping end sleeves. Made from oil-quenched hardened high-grade special tool steel.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
1302-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,286.20

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    139
  • Stripping Capacity(mm2)
    0.5-0.75/1.5/2.5
  • Body / Option
    Main Body
  • JAN Code
    4003773012368
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Hardness of the precision cutter section which has been carefully quench processed is approximately HRC60. Equipped with a hole for precision stripping. Can also be used for crimping end sleeves. Made from oil-quenched hardened high-grade special tool steel.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

Electrician's pliers that are ideal for all sort of work related to cables.
[Features]
· Pliers that are ideal for wiring work.
· Cutting medium-hardness wires.
· High-frequency quench-treated precision cutting blade and approx. 60 HRC blade hardness.
· With precision strip hole.
· Crimping of end sleeve.
· Vanadium electric steel, forged, multi-stage oil-quenched.
[Applications]
· Ideal for working involving grasping or bending wires.

Specifications of 1302-160

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    139
  • Stripping Capacity(mm2)
    0.5-0.75/1.5/2.5
  • Body / Option
    Main Body
  • JAN Code
    4003773012368
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Hardness of the precision cutter section which has been carefully quench processed is approximately HRC60. Equipped with a hole for precision stripping. Can also be used for crimping end sleeves. Made from oil-quenched hardened high-grade special tool steel.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
1302-160
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,286.20

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1