(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pliers 0302

Pliers 0302

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 3,596.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0302-180
0302-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Copper Wire Cutting Performance
(φ/mm)
Mass
(g)
Medium Hard Wire Cutting Capacity
(mm φ)
Hard Wire Cutting Capacity
(mm φ)
JAN Code

₹ 3,596.69

1 Piece(s) 5 Day(s) or more 180 12 260 3.4 2.2 4003773010647

₹ 4,010.56

1 Piece(s) 5 Day(s) or more 200 13 330 3.8 2.5 4003773010685

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Longer length side cutter enables thicker cable to be cut. Carefully quenched and treated cutter section has a hardness of approx. HRC60. Made from oil-quenched hardened tool steel.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

[Features]
· Cutting, grasping, bending.
· The cutter portion has undergone a very thorough hardening process, enabling it to cut through piano wire as well.
· It can easily grasp pipe-shaped objects.
· Demonstrates the full potential of the lever principle through its unique lever design, making cutting, gripping, and bending work easier.
· The gripping surface has a shape that supports plates and pipes, allowing it to be used in a wide range of applications.
· The side cutter can cut soft wire and hard wire.
· Cuts thick cable more efficiently with a longer side cutter.
· Head finish: Polished.
· Hardness of the cutter which has been carefully quenched is approximately HRC 60.
· Oil tempered and quenched special tool steel is used for the material.
· Handle Specification: Comfort

Part Number
0302-180
0302-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Copper Wire Cutting Performance
(φ/mm)
Mass
(g)
Medium Hard Wire Cutting Capacity
(mm φ)
Hard Wire Cutting Capacity
(mm φ)
JAN Code

₹ 3,596.69

1 Piece(s) 5 Day(s) or more 180 12 260 3.4 2.2 4003773010647

₹ 4,010.56

1 Piece(s) 5 Day(s) or more 200 13 330 3.8 2.5 4003773010685

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1