(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pliers 0301

Pliers 0301

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 0301-250

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • With or without Spring
    Not Included
  • Copper Wire Cutting Performance(φ/mm)
    15
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    480
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.8
  • Hard Wire Cutting Capacity(mm φ)
    2.5
  • Body / Option
    Main Body
  • JAN Code
    4003773015222
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Longer length side cutter enables thicker cable to be cut. Carefully quenched and treated cutter section has a hardness of approx. HRC60. Made from oil-quenched hardened tool steel.
Part Number
0301-250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,796.78

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • With or without Spring
    Not Included
  • Copper Wire Cutting Performance(φ/mm)
    15
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    480
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.8
  • Hard Wire Cutting Capacity(mm φ)
    2.5
  • Body / Option
    Main Body
  • JAN Code
    4003773015222
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Longer length side cutter enables thicker cable to be cut. Carefully quenched and treated cutter section has a hardness of approx. HRC60. Made from oil-quenched hardened tool steel.

Product Description

[Features]
· The gripping surface has a shape that supports plates and pipes, allowing it to be used in a wide range of applications.
· The side cutter can cut soft wire and hard wire.
· Cuts thick cable more efficiently with a longer side cutter.
· Head finish: Polished.
· Handle Specification: Plastic Coating

Specifications of 0301-250

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • With or without Spring
    Not Included
  • Copper Wire Cutting Performance(φ/mm)
    15
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    480
  • Medium Hard Wire Cutting Capacity(mm φ)
    3.8
  • Hard Wire Cutting Capacity(mm φ)
    2.5
  • Body / Option
    Main Body
  • JAN Code
    4003773015222
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Longer length side cutter enables thicker cable to be cut. Carefully quenched and treated cutter section has a hardness of approx. HRC60. Made from oil-quenched hardened tool steel.
Part Number
0301-250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,796.78

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1