(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heavy Duty Pliers 0205

Heavy Duty Pliers 0205

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 0205-225

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    225
  • With or without Spring
    Not Included
  • Copper Wire Cutting Performance(φ/mm)
    14
  • Piano Wire Cutting Performance(φ/mm)
    2.5
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    400
  • Hard Wire Cutting Capacity(mm φ)
    3
  • Body / Option
    Main Body
  • JAN Code
    4003773010005
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    The side cutter can cut soft wire, hard wire, and piano wire. The side cutter is long so that it can also cut thicker wire. Hardness of cutter part which was quenched completely is approx. HRC64. The material is high-grade special tool steel quenched and tempered in oil.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
0205-225
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,541.49

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    225
  • With or without Spring
    Not Included
  • Copper Wire Cutting Performance(φ/mm)
    14
  • Piano Wire Cutting Performance(φ/mm)
    2.5
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    400
  • Hard Wire Cutting Capacity(mm φ)
    3
  • Body / Option
    Main Body
  • JAN Code
    4003773010005
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    The side cutter can cut soft wire, hard wire, and piano wire. The side cutter is long so that it can also cut thicker wire. Hardness of cutter part which was quenched completely is approx. HRC64. The material is high-grade special tool steel quenched and tempered in oil.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

[Features]
· The gripping surface has a shape that supports plates and pipes, allowing it to be used in a wide range of applications.
· The side cutter can cut soft wire, hard wire, and piano wire.
· Hardness of the cutter which has been carefully quenched is approximately HRC 64.
· Oil tempered and quenched high quality special tool steel is used for the material.
· Head finish: Chrome plated.
· Handle Specification: Comfort

Specifications of 0205-225

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    225
  • With or without Spring
    Not Included
  • Copper Wire Cutting Performance(φ/mm)
    14
  • Piano Wire Cutting Performance(φ/mm)
    2.5
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    400
  • Hard Wire Cutting Capacity(mm φ)
    3
  • Body / Option
    Main Body
  • JAN Code
    4003773010005
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: Comfort
  • Features
    The side cutter can cut soft wire, hard wire, and piano wire. The side cutter is long so that it can also cut thicker wire. Hardness of cutter part which was quenched completely is approx. HRC64. The material is high-grade special tool steel quenched and tempered in oil.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
0205-225
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,541.49

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1