(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
0202-200 |
0202-225 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Copper Wire Cutting Performance (φ/mm) |
Piano Wire Cutting Performance (φ/mm) |
Mass (g) |
Hard Wire Cutting Capacity (mm φ) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
₹ 4,163.18 |
1 Piece(s) | 5 Day(s) or more | 200 | 13 | 2.2 | 330 | 2.8 | 4003773010531 | ||
₹ 5,127.62 |
1 Piece(s) | 5 Day(s) or more | 225 | 14 | 2.5 | 400 | 3 | 4003773010555 |
[Features]
· It can cut hard wires and piano wires.
· Hardness of the cutter which has been carefully quenched is approximately HRC 64.
· Oil tempered and quenched high quality special tool steel is used for the material.
· Head finish: Polished.
· Handle Specification: Comfort
Part Number |
---|
0202-200 |
0202-225 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Copper Wire Cutting Performance (φ/mm) |
Piano Wire Cutting Performance (φ/mm) |
Mass (g) |
Hard Wire Cutting Capacity (mm φ) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
₹ 4,163.18 |
1 Piece(s) | 5 Day(s) or more | 200 | 13 | 2.2 | 330 | 2.8 | 4003773010531 | ||
₹ 5,127.62 |
1 Piece(s) | 5 Day(s) or more | 225 | 14 | 2.5 | 400 | 3 | 4003773010555 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy