(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heavy Duty Pliers 0201

Heavy Duty Pliers 0201

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 0201-225

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    225
  • With or without Spring
    Not Included
  • Copper Wire Cutting Performance(φ/mm)
    14
  • Piano Wire Cutting Performance(φ/mm)
    2.5
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    360
  • Hard Wire Cutting Capacity(mm φ)
    3
  • Body / Option
    Main Body
  • JAN Code
    4003773010548
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Ideal for use in harsh environment. Demonstrates the lever principle to its maximum and reduces 35% burden than the normal type through its unique lever design. You can cut a thick cable with a longer side cutter. The hardness of cutter part, which is subjected to meticulous quenching treatment, is HRC64. The material is high quality special tool steel that is oil quenched and tempered.
Part Number
0201-225
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,163.18

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    225
  • With or without Spring
    Not Included
  • Copper Wire Cutting Performance(φ/mm)
    14
  • Piano Wire Cutting Performance(φ/mm)
    2.5
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    360
  • Hard Wire Cutting Capacity(mm φ)
    3
  • Body / Option
    Main Body
  • JAN Code
    4003773010548
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Ideal for use in harsh environment. Demonstrates the lever principle to its maximum and reduces 35% burden than the normal type through its unique lever design. You can cut a thick cable with a longer side cutter. The hardness of cutter part, which is subjected to meticulous quenching treatment, is HRC64. The material is high quality special tool steel that is oil quenched and tempered.

Product Description

[Features]
· The gripping surface has a shape that supports plates and pipes, allowing it to be used in a wide range of applications.
· The side cutter can cut soft wire, hard wire, and piano wire.
· Hardness of the cutter which has been carefully quenched is approximately HRC 64.
· Oil tempered and quenched high quality special tool steel is used for the material.
· Head finish: Polished.
· Handle Specification: Plastic Coating

Specifications of 0201-225

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    225
  • With or without Spring
    Not Included
  • Copper Wire Cutting Performance(φ/mm)
    14
  • Piano Wire Cutting Performance(φ/mm)
    2.5
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    360
  • Hard Wire Cutting Capacity(mm φ)
    3
  • Body / Option
    Main Body
  • JAN Code
    4003773010548
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Ideal for use in harsh environment. Demonstrates the lever principle to its maximum and reduces 35% burden than the normal type through its unique lever design. You can cut a thick cable with a longer side cutter. The hardness of cutter part, which is subjected to meticulous quenching treatment, is HRC64. The material is high quality special tool steel that is oil quenched and tempered.
Part Number
0201-225
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,163.18

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1