(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electro-Conductive File

Electro-Conductive File

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8616-02

  • Product Type
    File Folder
  • Size(mm)
    A4 Vertical Type (back width 50)
  • Color
    Black
  • Specifications
    Single opening pipe type w/ 2 holes
  • Manufacturer Product Name
    Electro-Conductive File ASFA450
  • Manufacturer Model
    ASFA450
  • Material
    PP (Polypropylene) Conductivity Grade
  • Surface resistance value(Ω)
    106~108
  • Features
    Binding fittings are also antistatic.
  • Features 2
    The pipe set can be disassembled into binding and cover sheet for discard.
  • Quantity
    1 Book
Part Number
1-8616-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 3,314.18

5 Piece(s) 5 Day(s) or more 1 Book

Basic Specifications

  • Product Type
    File Folder
  • Size(mm)
    A4 Vertical Type (back width 50)
  • Color
    Black
  • Specifications
    Single opening pipe type w/ 2 holes
  • Manufacturer Product Name
    Electro-Conductive File ASFA450
  • Manufacturer Model
    ASFA450
  • Material
    PP (Polypropylene) Conductivity Grade
  • Surface resistance value(Ω)
    106~108
  • Features
    Binding fittings are also antistatic.
  • Features 2
    The pipe set can be disassembled into binding and cover sheet for discard.
  • Quantity
    1 Book

Product Description

Binding fittings are also antistatic. The pipe set can be disassembled into binding and cover sheet for discard.

Specifications of 1-8616-02

  • Product Type
    File Folder
  • Size(mm)
    A4 Vertical Type (back width 50)
  • Color
    Black
  • Specifications
    Single opening pipe type w/ 2 holes
  • Manufacturer Product Name
    Electro-Conductive File ASFA450
  • Manufacturer Model
    ASFA450
  • Material
    PP (Polypropylene) Conductivity Grade
  • Surface resistance value(Ω)
    106~108
  • Features
    Binding fittings are also antistatic.
  • Features 2
    The pipe set can be disassembled into binding and cover sheet for discard.
  • Quantity
    1 Book
Part Number
1-8616-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 3,314.18

5 Piece(s) 5 Day(s) or more 1 Book

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon