(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9-5639-02 |
9-5639-03 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model | Quantity |
---|---|---|---|---|---|---|---|---|---|
₹ 20,574.44 |
1 Pack(s) |
10 Pieces Per Package |
12 Day(s) or more | 297X210 | Dust-free paper (OK Clean RN) A4 | A4 | 1 Pack (2,500 pcs) | ||
₹ 12,992.93 |
1 Pack(s) |
5 Pieces Per Package |
12 Day(s) or more | 364X257 | Dust-free paper (OK Clean RN) B4 | B4 | 1 Pack (1,250 pcs) |
Office/printer paper with little dust generation.
[Features]
· Office equipment made from carefully selected pulp and special resin, enabling ultra-low generation of dust when used in cleanrooms.
· Neutralized paper that is ideal for storage as it does not cause rust generation, discoloration, or corrosion when it comes in contact with metal.
· Quality and economy have been realized by permeation with a special resin with disaggregative properties, and recycling is possible.
[Applications]
· Printing by hand or printer in a cleanroom.
Part Number |
---|
9-5639-02 |
9-5639-03 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model | Quantity |
---|---|---|---|---|---|---|---|---|---|
₹ 20,574.44 |
1 Pack(s) |
10 Pieces Per Package |
12 Day(s) or more | 297X210 | Dust-free paper (OK Clean RN) A4 | A4 | 1 Pack (2,500 pcs) | ||
₹ 12,992.93 |
1 Pack(s) |
5 Pieces Per Package |
12 Day(s) or more | 364X257 | Dust-free paper (OK Clean RN) B4 | B4 | 1 Pack (1,250 pcs) |
Loading...
Clean pack in units of 1 ream (250 sheets).
Part No. | Model Number | Size (mm) | Quantity | Note / JAN Code |
---|---|---|---|---|
9-5639-01 | A3 | 420 × 297 | 1 case (5 reams included) | |
9-5639-02 | A4 | 297 × 210 | 1 case (10 reams included) | |
9-5639-03 | B4 | 364 × 257 | 1 case (5 reams included) | |
9-5639-04 | B5 | 257 × 182 | 1 case (10 reams included) |
The values are for ≤0.3 µm dust (particles/0.02 CF)
Perform the following tests inside the clean bench, absorb 0.02 CF (cubic feet) of air during the test and measure the dust using the particle counter.
Crumpling: Hold both short sides of one sheet of an A4 sample, and crumple together for 2 minutes at a rate of 1 time/5 seconds.
Rubbing: Mount such that the front and back sides overlap on the rotating disk and fixing plate of the rubbing tester for a 14 cm × 14 cm rubbing sample, and rub them together for 2 minutes.
(Rotational speed: 500 rpm; contact torque: 1 kg·cm)
Tester: Rion Co., Ltd. KC-14 Particle Counter.
Item | Unit | 9-5638-01 To 06 | 9-5639-01 To 06 9-5640-01 To 06 | |
---|---|---|---|---|
Constant Paper Weight | g/m2 | 72 | 64 | |
GSM | g/m2 | 72 ± 3 | 64 ± 3 | |
Thickness | µm | 99 ± 5 | 88 ± 5 | |
Density | g/cm3 | (0.73) | (0.73) | |
Smoothness | F Surface | sec | 40 ± 10 | 40 ± 10 |
W Surface | sec | 40 ± 10 | 40 ± 10 | |
Tensile Strength | Vertical | kN/m | 3.3 or more | 3.3 or more |
Paper Surface pH | 6.5 ± 0.5 | 6.5 ± 0.5 | ||
Dust Generation Amount | Crumpling | pc./0.02 CF (>0.3 µm) | 5 or less | 5 or less |
Rubbing | 5 or less | 5 or less | ||
Breakage | 10 or less | 10 or less |
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy