(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Double-Fit Anti-Static PA Glove DW-005

Double-Fit Anti-Static PA Glove DW-005

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-5675-03

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    S
  • Surface resistance value(Ω)
    104 or Less (Fiber Section) / □
  • Manufacturer Product Name
    Double-Fit Anti-Static PA Glove DW-005S
  • Manufacturer Model Number
    DW-005
  • Material Details
    100% Nylon (Copper-infused)
  • Features
    Conductive Nylon gloves with urethane coated fingertips. Double fit to fingertips and workpiece.
  • Capacity
    1 Pair
Part Number
9-5675-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 738.00

5 Piece(s) 5 Day(s) or more 1 Pair

Basic Specifications

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    S
  • Surface resistance value(Ω)
    104 or Less (Fiber Section) / □
  • Manufacturer Product Name
    Double-Fit Anti-Static PA Glove DW-005S
  • Manufacturer Model Number
    DW-005
  • Material Details
    100% Nylon (Copper-infused)
  • Features
    Conductive Nylon gloves with urethane coated fingertips. Double fit to fingertips and workpiece.
  • Capacity
    1 Pair

Product Description

The fingertips of the conductive nylon gloves are urethane coated. Double fit to fingertips and workpiece.

Specifications of 9-5675-03

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    S
  • Surface resistance value(Ω)
    104 or Less (Fiber Section) / □
  • Manufacturer Product Name
    Double-Fit Anti-Static PA Glove DW-005S
  • Manufacturer Model Number
    DW-005
  • Material Details
    100% Nylon (Copper-infused)
  • Features
    Conductive Nylon gloves with urethane coated fingertips. Double fit to fingertips and workpiece.
  • Capacity
    1 Pair
Part Number
9-5675-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 738.00

5 Piece(s) 5 Day(s) or more 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1