(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clean Hood SD102

Clean Hood SD102

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7032-01

  • Product Type
    Hood
  • Specifications
    No flange
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Large
  • Detailed sizes
    XXL
  • Manufacturer Product Name
    Clean Hood SD102-XXL
  • Manufacturer Model
    SD102-XXL
  • JAN Code
    4571110713365
  • Material
    Polyester 96.3%, Electroconductive fiber (100 denier) 3.7%
  • Features
    Dust resistance is enhanced with 100 denier fiber.
  • Features 2
    On the joining surface of the fabric, "winding stitching" is applied to prevent fraying from the cut surface.
  • Features 3
    The grid conductive yarn achieves ultra-low electric potential.
  • Internal Capacity
    1 pc.
Part Number
1-7032-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 1,281.00

2 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    No flange
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Large
  • Detailed sizes
    XXL
  • Manufacturer Product Name
    Clean Hood SD102-XXL
  • Manufacturer Model
    SD102-XXL
  • JAN Code
    4571110713365
  • Material
    Polyester 96.3%, Electroconductive fiber (100 denier) 3.7%
  • Features
    Dust resistance is enhanced with 100 denier fiber.
  • Features 2
    On the joining surface of the fabric, "winding stitching" is applied to prevent fraying from the cut surface.
  • Features 3
    The grid conductive yarn achieves ultra-low electric potential.
  • Internal Capacity
    1 pc.

Product Description

Dust resistance is enhanced with 100 denier fiber. On the joining surface of the fabric, "winding stitching" is applied to prevent fraying from the cut surface. The grid conductive yarn achieves ultra-low electric potential.

Specifications of 1-7032-01

  • Product Type
    Hood
  • Specifications
    No flange
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Details Type
    Large
  • Detailed sizes
    XXL
  • Manufacturer Product Name
    Clean Hood SD102-XXL
  • Manufacturer Model
    SD102-XXL
  • JAN Code
    4571110713365
  • Material
    Polyester 96.3%, Electroconductive fiber (100 denier) 3.7%
  • Features
    Dust resistance is enhanced with 100 denier fiber.
  • Features 2
    On the joining surface of the fabric, "winding stitching" is applied to prevent fraying from the cut surface.
  • Features 3
    The grid conductive yarn achieves ultra-low electric potential.
  • Internal Capacity
    1 pc.
Part Number
1-7032-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 1,281.00

2 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon