(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

UV Sterilized Locker

UV Sterilized Locker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 221,213.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Sterilization ray disinfection storage
  • Power Supply
    Single-Phase 100 V
  • Depth(mm)
    515
  • Height(mm)
    1790
  • Features
    Hygiene stainless steel housing featuring excellent durability and corrosion resistance.
  • Footnotes
    On the actual product, the sterilizing light will turn off when the door is opened.
  • Material
    Stainless steel (SUS304) (body)
  • Specifications
    With timer
  • Detailed power
    AC100V 50/60Hz
  • Internal Capacity
    1 unit

Product Description

Featuring a high-quality stainless steel specification.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list