- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Biohazard Bag Width (mm) 400–620
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Height (mm) |
Manufacturer Product Name |
Manufacturer Model |
Internal Capacity |
|
₹ 35,192.31
|
1 Pack(s)
|
250 Pieces Per Package
|
|
5 Day(s) or more
|
510 |
720 |
Biohazard Back PP No.1 White 250 pcs |
No.-1 |
1 Bag (250 Sheets) |
|
₹ 47,342.67
|
1 Pack(s)
|
300 Pieces Per Package
|
|
5 Day(s) or more
|
620 |
820 |
Biohazard Bag PP No.2 White 300 pcs |
No.-2 |
1 Bag (300 Sheets) |
|
₹ 31,637.95
|
1 Pack(s)
|
300 Pieces Per Package
|
|
5 Day(s) or more
|
400 |
660 |
Biohazard Back PP No.3 White 300 pcs |
No.-3 |
1 Bag (300 Sheets) |
Basic Specifications
-
- Product Type
- Sterilization Bag
-
- Details Type
- With Mouth Fastening Band
-
- Features
- Can be used in autoclave as it is made of polypropylene. Features superior chemical resistance.
-
- Footnotes
- Frame is not included. Do not seal when using. Do not use it at 125 or more.
-
- Material
- PP (Polypropylene)
Product Description
Can be autoclaved as it is made of polypropylene. Features outstanding chemical resistance.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Width (mm) |
Height (mm) |
Manufacturer Product Name |
Manufacturer Model |
Internal Capacity |
|
₹ 35,192.31
|
1 Pack(s)
|
250 Pieces Per Package
|
|
5 Day(s) or more
|
510 |
720 |
Biohazard Back PP No.1 White 250 pcs |
No.-1 |
1 Bag (250 Sheets) |
|
₹ 47,342.67
|
1 Pack(s)
|
300 Pieces Per Package
|
|
5 Day(s) or more
|
620 |
820 |
Biohazard Bag PP No.2 White 300 pcs |
No.-2 |
1 Bag (300 Sheets) |
|
₹ 31,637.95
|
1 Pack(s)
|
300 Pieces Per Package
|
|
5 Day(s) or more
|
400 |
660 |
Biohazard Back PP No.3 White 300 pcs |
No.-3 |
1 Bag (300 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy