- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sanitized autoclave bag with display
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Size (mm) |
Manufacturer Product Name |
Manufacturer Model |
Internal Capacity |
|
₹ 13,340.62
|
1 Pack(s)
|
200 Pieces Per Package
|
|
6 Day(s) or more
|
360X480 |
Autoclave Bag 01-814A |
01-814A |
1 Box (200 Sheets) |
|
₹ 20,254.64
|
1 Pack(s)
|
200 Pieces Per Package
|
|
6 Day(s) or more
|
480X580 |
Autoclave Bag 01-814B |
01-814B |
1 Box (200 Sheets) |
|
₹ 36,407.07
|
1 Pack(s)
|
200 Pieces Per Package
|
|
6 Day(s) or more
|
640X890 |
Autoclave Bag 01-814C |
01-814C |
1 Box (200 Sheets) |
|
₹ 36,612.65
|
1 Pack(s)
|
100 Pieces Per Package
|
|
6 Day(s) or more
|
970X1190 |
Autoclave Bag 01-814D |
01-814D |
1 Bag (100 Sheets) |
Basic Specifications
-
- Product Type
- Sterilization Bag
-
- Details Type
- With Mouth Fastening Band
-
- Features
- The square indicator area where the color is slightly dark indicates completion of sterilization by changing its color to black.
-
- Material
- PP (Polypropylene)
-
- Thickness(mm)
- 0.05
-
- Heat Resistant Temperature(°C)
- 125
Product Description
The square indicator area where the color is slightly dark indicates completion of sterilization by changing its color to black.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Size (mm) |
Manufacturer Product Name |
Manufacturer Model |
Internal Capacity |
|
₹ 13,340.62
|
1 Pack(s)
|
200 Pieces Per Package
|
|
6 Day(s) or more
|
360X480 |
Autoclave Bag 01-814A |
01-814A |
1 Box (200 Sheets) |
|
₹ 20,254.64
|
1 Pack(s)
|
200 Pieces Per Package
|
|
6 Day(s) or more
|
480X580 |
Autoclave Bag 01-814B |
01-814B |
1 Box (200 Sheets) |
|
₹ 36,407.07
|
1 Pack(s)
|
200 Pieces Per Package
|
|
6 Day(s) or more
|
640X890 |
Autoclave Bag 01-814C |
01-814C |
1 Box (200 Sheets) |
|
₹ 36,612.65
|
1 Pack(s)
|
100 Pieces Per Package
|
|
6 Day(s) or more
|
970X1190 |
Autoclave Bag 01-814D |
01-814D |
1 Bag (100 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy