(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Retort Sterilized Label

Retort Sterilized Label

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 12,258.27 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
6-8594-01
6-8594-02
6-8594-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Conditions
(°C)
Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

₹ 12,263.76

1 Piece(s) 6 Day(s) or more 90/5 Minute Retort Sterilization Label R90-5, 1,000 pcs R-90-5 4560126090225 1 Box (1,000 Sheets)

₹ 12,258.27

1 Piece(s) 6 Day(s) or more 95/5 Minute Retort Sterilization Label R95-5, 1,000 pcs R-95-5 4560126090232 1 Box (1,000 Sheets)

₹ 12,258.65

1 Piece(s) 6 Day(s) or more 121/20 min. Retort Sterilization Label R-121-20, 1,000 pcs R-121-20 4560126090249 1 Box (1,000 Sheets)

Basic Specifications

  • Product Type
    Sterilization Indicator Tape/Label
  • Size(mm)
    14X35
  • Features
    Compounds that reach the conditions of heat treatment are labeled in dark brown as "antiseptic".
  • Features 2
    Adhesive is applied to the back surface, so you can paste on the subject of temperature measurement when using. The indicated characters are not deleted.
  • Footnotes
    Storing method: 10°C or lower
  • Internal Capacity
    1 Box (1,000 Sheets)

Product Description

Compounds that reach the conditions of heat treatment are labeled in dark brown as "antiseptic". Adhesive is applied to the back surface, so that it can be pasted onto the object of temperature measurement during use. Displayed characters will not disappear.

Part Number
6-8594-01
6-8594-02
6-8594-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Conditions
(°C)
Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

₹ 12,263.76

1 Piece(s) 6 Day(s) or more 90/5 Minute Retort Sterilization Label R90-5, 1,000 pcs R-90-5 4560126090225 1 Box (1,000 Sheets)

₹ 12,258.27

1 Piece(s) 6 Day(s) or more 95/5 Minute Retort Sterilization Label R95-5, 1,000 pcs R-95-5 4560126090232 1 Box (1,000 Sheets)

₹ 12,258.65

1 Piece(s) 6 Day(s) or more 121/20 min. Retort Sterilization Label R-121-20, 1,000 pcs R-121-20 4560126090249 1 Box (1,000 Sheets)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list