(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Science Autoclave (4 l)

Science Autoclave (4 l)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 2-8059-01

  • Product Type
    High Pressure Steam Sterilizer
  • Power Supply
    Single-Phase 100 V
  • Details Type
    Microcomputer Control Type
  • External Dimensions(mm)
    250×250×426
  • Can Body Dimensions(mm)
    φ150×220
  • Can Body Capacity(l)
    4
  • Manufacturer Product Name
    Scientific Autoclave NCC-1701
  • Manufacturer Model
    NCC-1701
  • Temperature setting(°C)
    121/132
  • Footnotes
    This product cannot be used in medical institutions.
  • Accessory
    Mesh basket (ø130 x 200 mm), Shelf board, Drainage tube (2 m)
  • Can Material
    Stainless steel (made of SUS304)
  • Material
    Main Body Exterior: Steel (Baked Finish)
  • Timer
    121°C / 20 - 99 min., 132°C / 5 - 99 min.
  • Safety Device
    Empty-firing prevention devices, Safety valves, Excess current protection, Current leakage protection, Door lock detection, Excessive temperature increase protection
  • Pressure Gauge
    Bourdon Tube Type 0-0.4 MPa
  • Detailed power
    AC100V 50/60Hz 500W
  • Sterilization pressure(MPa)
    0.1/(121℃)、0.2/(132℃)
  • Weight(kg)
    Approximately 14
  • Internal Capacity
    1 Set (Main Unit, Mesh Basket (φ130 mm x 200 mm), Shelf Plate, Drainage Tube (2 m))
Part Number
2-8059-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 198,489.35

1 Piece(s) 5 Day(s) or more 1 Set (Main Unit, Mesh Basket (φ130 mm x 200 mm), Shelf Plate, Drainage Tube (2 m))
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Basic Specifications

  • Product Type
    High Pressure Steam Sterilizer
  • Power Supply
    Single-Phase 100 V
  • Details Type
    Microcomputer Control Type
  • External Dimensions(mm)
    250×250×426
  • Can Body Dimensions(mm)
    φ150×220
  • Can Body Capacity(l)
    4
  • Manufacturer Product Name
    Scientific Autoclave NCC-1701
  • Manufacturer Model
    NCC-1701
  • Temperature setting(°C)
    121/132
  • Footnotes
    This product cannot be used in medical institutions.
  • Accessory
    Mesh basket (ø130 x 200 mm), Shelf board, Drainage tube (2 m)
  • Can Material
    Stainless steel (made of SUS304)
  • Material
    Main Body Exterior: Steel (Baked Finish)
  • Timer
    121°C / 20 - 99 min., 132°C / 5 - 99 min.
  • Safety Device
    Empty-firing prevention devices, Safety valves, Excess current protection, Current leakage protection, Door lock detection, Excessive temperature increase protection
  • Pressure Gauge
    Bourdon Tube Type 0-0.4 MPa
  • Detailed power
    AC100V 50/60Hz 500W
  • Sterilization pressure(MPa)
    0.1/(121℃)、0.2/(132℃)
  • Weight(kg)
    Approximately 14
  • Internal Capacity
    1 Set (Main Unit, Mesh Basket (φ130 mm x 200 mm), Shelf Plate, Drainage Tube (2 m))

Product Description

[Features]
· Continuous sterilization is possible in a short time.
· Compact so it does not take up space, ideal for disinfection in small quantities.
· A semiautomatic low-cost model equipped with microcomputer control.
· A small autoclave ideal for research organizations.

Specifications of 2-8059-01

  • Product Type
    High Pressure Steam Sterilizer
  • Power Supply
    Single-Phase 100 V
  • Details Type
    Microcomputer Control Type
  • External Dimensions(mm)
    250×250×426
  • Can Body Dimensions(mm)
    φ150×220
  • Can Body Capacity(l)
    4
  • Manufacturer Product Name
    Scientific Autoclave NCC-1701
  • Manufacturer Model
    NCC-1701
  • Temperature setting(°C)
    121/132
  • Footnotes
    This product cannot be used in medical institutions.
  • Accessory
    Mesh basket (ø130 x 200 mm), Shelf board, Drainage tube (2 m)
  • Can Material
    Stainless steel (made of SUS304)
  • Material
    Main Body Exterior: Steel (Baked Finish)
  • Timer
    121°C / 20 - 99 min., 132°C / 5 - 99 min.
  • Safety Device
    Empty-firing prevention devices, Safety valves, Excess current protection, Current leakage protection, Door lock detection, Excessive temperature increase protection
  • Pressure Gauge
    Bourdon Tube Type 0-0.4 MPa
  • Detailed power
    AC100V 50/60Hz 500W
  • Sterilization pressure(MPa)
    0.1/(121℃)、0.2/(132℃)
  • Weight(kg)
    Approximately 14
  • Internal Capacity
    1 Set (Main Unit, Mesh Basket (φ130 mm x 200 mm), Shelf Plate, Drainage Tube (2 m))
Part Number
2-8059-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 198,489.35

1 Piece(s) 5 Day(s) or more 1 Set (Main Unit, Mesh Basket (φ130 mm x 200 mm), Shelf Plate, Drainage Tube (2 m))
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Loading...

Science Autoclave (4 l)

Science Autoclave (4 l)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language