- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Handle |
Internal dimensions (mm) |
Manufacturer Product Name |
Manufacturer Model |
|
|
₹ 8,409.75
|
1 Piece(s)
|
|
5 Day(s) or more
|
NA |
200×100× 60 |
Punching Vat, Small |
Small |
1 pc. |
|
₹ 9,597.64
|
1 Piece(s)
|
|
5 Day(s) or more
|
NA |
250×120× 80 |
Punching Vat, Medium |
Medium |
1 pc. |
|
₹ 15,139.96
|
1 Piece(s)
|
|
5 Day(s) or more
|
Available |
300×150×100 |
Punching Vat, Large |
Large |
1 pc. |
|
₹ 19,019.02
|
1 Piece(s)
|
|
5 Day(s) or more
|
Available |
350×180×100 |
Punching Vat, Extra Large |
Outsize |
1 pc. |
Basic Specifications
-
- Product Type
- Basket
-
- Material
- Stainless Steel
-
- Material Details
- Stainless steel (SUS304), electrolytic polishing finish
-
- Hole Pitch(mm)
- 10
-
- Hole Diameter(mm)
- φ6
-
-
- 1 pc.
Product Description
[Specifications]
· Material: Stainless steel (SUS304)
· Electrolytic Polishing Finishing
· Hole Diameter: φ6 mm
· Hole pitch: 10 mm
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Handle |
Internal dimensions (mm) |
Manufacturer Product Name |
Manufacturer Model |
|
|
₹ 8,409.75
|
1 Piece(s)
|
|
5 Day(s) or more
|
NA |
200×100× 60 |
Punching Vat, Small |
Small |
1 pc. |
|
₹ 9,597.64
|
1 Piece(s)
|
|
5 Day(s) or more
|
NA |
250×120× 80 |
Punching Vat, Medium |
Medium |
1 pc. |
|
₹ 15,139.96
|
1 Piece(s)
|
|
5 Day(s) or more
|
Available |
300×150×100 |
Punching Vat, Large |
Large |
1 pc. |
|
₹ 19,019.02
|
1 Piece(s)
|
|
5 Day(s) or more
|
Available |
350×180×100 |
Punching Vat, Extra Large |
Outsize |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy