(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stackable Mesh Tray, OM Series

Stackable Mesh Tray, OM Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 14,175.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Basket
  • Material
    Stainless Steel
  • Detailed Specifications
    Stackable
  • Material Details
    Stainless steel (SUS304), electrolytic polishing finish
  • Mesh(mm)
    For 5.5 (4 mesh)
  • 1 pc.

Product Description

[Specifications]
· Material: Stainless steel (SUS304)
· Electrolytic Polishing Finishing
· Mesh size: 5.5 mm (4 mesh)
· Stackable

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language