Specifications of 1-7652-11
-
- Product Type
- Other
-
- Application
- Other
-
- External Dimensions(mm)
- 569 x 527 x 474 (Height including pipe: 1,095)
-
- Size(mm)
- Top Panel / 565x485
-
- Applicable Cleaning Device
- For MUC-38(D)/63(D), SUC-600A/900A
-
- Power Supply
- AC100V 50/60Hz 13/16W
-
- Product Name
- Filtration Device for Ultrasonic Cleaner TCRK-03
-
- Model number
- TCRK-03
-
- JAN Code
- 4560111768856
-
- Features
- Cleaning solution is always kept clean by filtrating circulated waste water from ultrasonic cleaner with a filter (sold separately). Continuous use is possible during ultrasonic cleaning.
-
- Material
- Main body / Stainless steel (SUS304), Piping / Rigid PVC (polyvinyl chloride), Hose / Chemical tube, Self-priming tank / PVC (polyvinyl chloride)
-
- Flow Rate(l/min)
- 3
-
- Pump
- Magnetic Pump
-
- Caster
- ø50 mm (with Diagonal Stoppers)
-
- Footnotes
- Ultrasonic cleaner is not included. The product is not suitable for cleaning with organic solvents. Filter is not included. Select from among available cartridge filters (1-5741-01 to 07) (P.151 reference).
-
- 1 unit
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy