(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Large Dual-Frequency Desktop Ultrasonic Cleaner

Large Dual-Frequency Desktop Ultrasonic Cleaner

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 1-2646-11

  • Product Type
    Ultrasonic cleaner
  • Application
    Other
  • Specifications
    Basket for VS-22545
  • internal dimension of a tank(mm)
    Internal dimensions / 242x191x89
  • Product Name
    Basket for VS-22545
  • Model number
    VS-22545BS
  • Material
    Stainless Steel (SUS304)
  • 1 pc.
Part Number
1-2646-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,217.60

1 Piece(s) 13 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Product Type
    Ultrasonic cleaner
  • Application
    Other
  • Specifications
    Basket for VS-22545
  • internal dimension of a tank(mm)
    Internal dimensions / 242x191x89
  • Product Name
    Basket for VS-22545
  • Model number
    VS-22545BS
  • Material
    Stainless Steel (SUS304)
  • 1 pc.

Product Description

High efficiency new type of resonator adopted to generate resonant dual frequency oscillations for removing stubborn dirt at 28 kHz, and finer dirt at 45 kHz.
* Models 1-2646-11 and 1-2646-12 are sold as baskets only.

Specifications of 1-2646-11

  • Product Type
    Ultrasonic cleaner
  • Application
    Other
  • Specifications
    Basket for VS-22545
  • internal dimension of a tank(mm)
    Internal dimensions / 242x191x89
  • Product Name
    Basket for VS-22545
  • Model number
    VS-22545BS
  • Material
    Stainless Steel (SUS304)
  • 1 pc.
Part Number
1-2646-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,217.60

1 Piece(s) 13 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list