(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Parafilm Dispenser

Parafilm Dispenser

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2-8265-01

  • Product Type
    Parafilm/Wrap
  • Color
    Other
  • Width(mm)
    171
  • Length(m)
    0.12
  • Thickness(mm)
    156
  • Manufacturer Product Name
    Dispenser HS234525B
  • Manufacturer Model
    HS234525B
  • Material
    ABS Resin
  • Accessory
    Small objects holder x 1, replacement blade x 2
  • Features
    1 set of 4-inch parafilm is available.
  • Internal Capacity
    1 Set (Small Item Holder: 1 pc, Replacement Blade: 2 pcs)

Loading...

Part Number
2-8265-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 8,867.73

1 Piece(s) 5 Day(s) or more 1 Set (Small Item Holder: 1 pc, Replacement Blade: 2 pcs)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Product Description

1 set of 4-inch parafilm is available.

Specifications of 2-8265-01

  • Product Type
    Parafilm/Wrap
  • Color
    Other
  • Width(mm)
    171
  • Length(m)
    0.12
  • Thickness(mm)
    156
  • Manufacturer Product Name
    Dispenser HS234525B
  • Manufacturer Model
    HS234525B
  • Material
    ABS Resin
  • Accessory
    Small objects holder x 1, replacement blade x 2
  • Features
    1 set of 4-inch parafilm is available.
  • Internal Capacity
    1 Set (Small Item Holder: 1 pc, Replacement Blade: 2 pcs)

Loading...

Part Number
2-8265-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 8,867.73

1 Piece(s) 5 Day(s) or more 1 Set (Small Item Holder: 1 pc, Replacement Blade: 2 pcs)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list