(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FEP Adhesive Sheet Film

FEP Adhesive Sheet Film

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 7-672-05

  • Product Type
    Parafilm/Wrap
  • Color
    Clear
  • Width(mm)
    1000
  • Length(m)
    5
  • Thickness(mm)
    0.05
  • Heat Resistant Temperature(°C)
    Film: 200-300, Adhesive: 70
  • Manufacturer Product Name
    FEP Adhesive Sheet Film 5-50
  • Manufacturer Model
    5-50
  • Material
    FEP (Fluororesin)
  • Features
    Adhesive is affixed to one side of the FEP sheet, which features outstanding corrosion resistance and chemical resistance.
  • Features 2
    Can be easily affixed to drafts / medicine cabinets / lab tabletops, etc.
  • Features 3
    Since it is easily cut with a cutter, it is possible to cut and use according to the purpose.
  • Internal Capacity
    1 pc.
Part Number
7-672-05
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 74,100.98

1 Piece(s) 19 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Basic Specifications

  • Product Type
    Parafilm/Wrap
  • Color
    Clear
  • Width(mm)
    1000
  • Length(m)
    5
  • Thickness(mm)
    0.05
  • Heat Resistant Temperature(°C)
    Film: 200-300, Adhesive: 70
  • Manufacturer Product Name
    FEP Adhesive Sheet Film 5-50
  • Manufacturer Model
    5-50
  • Material
    FEP (Fluororesin)
  • Features
    Adhesive is affixed to one side of the FEP sheet, which features outstanding corrosion resistance and chemical resistance.
  • Features 2
    Can be easily affixed to drafts / medicine cabinets / lab tabletops, etc.
  • Features 3
    Since it is easily cut with a cutter, it is possible to cut and use according to the purpose.
  • Internal Capacity
    1 pc.

Product Description

Adhesive is affixed to one side of the FEP sheet, which features outstanding corrosion resistance and chemical resistance. Can be easily affixed to drafts / medicine cabinets / lab tabletops, etc. Since it is easily cut with a cutter, it is possible to cut and use according to the purpose.

Specifications of 7-672-05

  • Product Type
    Parafilm/Wrap
  • Color
    Clear
  • Width(mm)
    1000
  • Length(m)
    5
  • Thickness(mm)
    0.05
  • Heat Resistant Temperature(°C)
    Film: 200-300, Adhesive: 70
  • Manufacturer Product Name
    FEP Adhesive Sheet Film 5-50
  • Manufacturer Model
    5-50
  • Material
    FEP (Fluororesin)
  • Features
    Adhesive is affixed to one side of the FEP sheet, which features outstanding corrosion resistance and chemical resistance.
  • Features 2
    Can be easily affixed to drafts / medicine cabinets / lab tabletops, etc.
  • Features 3
    Since it is easily cut with a cutter, it is possible to cut and use according to the purpose.
  • Internal Capacity
    1 pc.
Part Number
7-672-05
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 74,100.98

1 Piece(s) 19 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list