(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-323-01 |
7-324-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
Type | Manufacturer Product Name | Manufacturer Model | Features 2 | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
₹ 4,565.69 |
1 Piece(s) | 5 Day(s) or more | 0.05 | Cutting Type | Fluorine Tape Nitoflon 900 0.05 Thickness | No.900 | - | 1 Roll | ||
₹ 18,830.13 |
1 Piece(s) | 5 Day(s) or more | 0.1 | Single-sided adhesive processed type | Fluorine Tape Nitoflon 901 0.1 Thickness | No.901 | No. 901 is a single-sided adhesive-treated film with adhesion (processed so that the surface of the sheet can be coated with adhesive) imparted by a fluorine resin that possesses non-adhesive properties. | 1 Roll |
Part Number |
---|
A Nitroflon fluorine tape that can be used for various purposes in laboratories.
[Features]
· This product features excellence in low friction coefficient, self-lubricating capability, non-viscosity, mold release properties, weather resistance, moisture resistance, etc.
· No. 901 is a single-sided adhesive-treated film with adhesion imparted to a fluorine resin that possesses non-adhesive properties.
Part Number |
---|
7-323-01 |
7-324-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
Type | Manufacturer Product Name | Manufacturer Model | Features 2 | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
₹ 4,565.69 |
1 Piece(s) | 5 Day(s) or more | 0.05 | Cutting Type | Fluorine Tape Nitoflon 900 0.05 Thickness | No.900 | - | 1 Roll | ||
₹ 18,830.13 |
1 Piece(s) | 5 Day(s) or more | 0.1 | Single-sided adhesive processed type | Fluorine Tape Nitoflon 901 0.1 Thickness | No.901 | No. 901 is a single-sided adhesive-treated film with adhesion (processed so that the surface of the sheet can be coated with adhesive) imparted by a fluorine resin that possesses non-adhesive properties. | 1 Roll |
Part Number |
---|
Loading...
Low friction coefficient, self-lubricating, non-adherent, easy-release, weather-resistant, moisture-resistant and possesses other excellent properties.
7-324-01 is a single-sided adhesive-treated film with adhesion (processed so that the surface of the sheet can be coated with adhesive) imparted by a fluorine resin that possesses non-adhesive properties.
7-323-03 (No. 900)
7-324-01 (No. 901)
Part No. | Model Number | Type | Width × Thickness (mm) |
---|---|---|---|
7-323-01 | No. 900 | Cutting type | 300 × 0.05 |
7-323-02 | No. 900 | Cutting type | 300 × 0.1 |
7-323-03 | No. 900 | Cutting type | 300 × 0.2 |
7-324-01 | No. 901 | Single-sided adhesive processed type | 300 × 0.05 |
7-324-02 | No. 901 | Single-sided adhesive processed type | 300 × 0.1 |
7-324-03 | No. 901 | Single-sided adhesive processed type | 300 × 0.2 |
General properties
Item | Unit | Property Value | Test Method | |||
---|---|---|---|---|---|---|
Thickness | mm | 0.05 | 0.10 | 0.20 | JIS K 6887 | |
Tensile Strength | kg/mm2 | 4.48 | 3.94 | 3.55 | ||
Elongation | % | 294 | 347 | 312 | ||
Insulation Breakdown Voltage | Ave. Value | kV | 7.4 | 11.4 | 18.6 | |
Min. Value | 5.0 | 10.3 | 15.6 | |||
Permittivity | 1 MHz | 2.1 | JIS K 6911 | |||
Volume Resistivity | Ω·cm | 1 × 10 17 or higher | ||||
Arc Resistance | sec | 180 or more | ||||
Water Absorption Rate | % | 0.00 | ||||
Heat Resistance | % | 0.000.02 | JIS K 6887 | |||
Chemical Resistance (Weight Change Rate) 7-Day Immersion | HNO3 (60%) | +0.05 | Manufacturer’s Assessment | |||
NaOH (40%) | -0.01 | |||||
Acetone | +0.03 | |||||
Specific Gravity | ― | 2.10 to 2.30 | ― | |||
Coefficient Of Friction | ― | 0.07 | Manufacturer’s Assessment | |||
Flame Resistance | Combustion Time, sec | 0 (pass) | UL-510 | |||
Melting Point | °C | 327 | JIS K 6887 |
*The listed values are average values and are not standard values.
Heat Resistance
*Number of days heated and change in adhesive strength when heated to a temperature of 180°C.
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy