(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AS FLON® Glass Tape

AS FLON® Glass Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,592.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Laboratory Tape
  • Color
    Ivory
  • Length(m)
    10
  • Heat Resistant Temperature(°C)
    260 (Surface) / 180 (Adhesion Surface)
  • Features
    Made from PTFE-impregnated glass cloth coated with heat-resistant pressure-sensitive silicone adhesive on one side.
  • Features 2
    Can be used in a wide variety of temperatures, at a maximum of 260°C.
  • Features 3
    Can be used for heat sealing in the packaging industry especially in applications such as transport of powders or release of hoppers for measurement.
  • Internal Capacity
    1 Roll

Product Description

Made from PTFE-impregnated glass cloth coated with heat-resistant pressure-sensitive silicone adhesive on one side. Can be used in a wide variety of temperatures, at a maximum of 260°C. Can be used for heat sealing in the packaging industry especially in applications such as transport of powders or release of hoppers for measurement.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list