(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PTFE Plate Thickness (mm) 1–10

PTFE Plate Thickness (mm) 1–10

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1-538-03

  • Product Type
    Sheet
  • Material
    Impregnated Glass Fluorine Resin
  • Width(mm)
    500
  • Length(mm)
    500
  • Thickness(mm)
    3
  • Heat Resistant Temperature(°C)
    Approx. 200
  • Manufacturer Product Name
    PTFE Sheet 3x500x500
  • Manufacturer Model
    500-500-3
  • JAN Code
    4560111733472
  • Detailed Material
    Denatured PTFE (Ethylene Tetrafluoride)
Part Number
1-538-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 20,163.27

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Type
    Sheet
  • Material
    Impregnated Glass Fluorine Resin
  • Width(mm)
    500
  • Length(mm)
    500
  • Thickness(mm)
    3
  • Heat Resistant Temperature(°C)
    Approx. 200
  • Manufacturer Product Name
    PTFE Sheet 3x500x500
  • Manufacturer Model
    500-500-3
  • JAN Code
    4560111733472
  • Detailed Material
    Denatured PTFE (Ethylene Tetrafluoride)

Product Description

[Specifications]
· Material: PTFE (Tetrafluoroethylene)
· Heat Resistant Temperature: Approx. 200°C

Specifications of 1-538-03

  • Product Type
    Sheet
  • Material
    Impregnated Glass Fluorine Resin
  • Width(mm)
    500
  • Length(mm)
    500
  • Thickness(mm)
    3
  • Heat Resistant Temperature(°C)
    Approx. 200
  • Manufacturer Product Name
    PTFE Sheet 3x500x500
  • Manufacturer Model
    500-500-3
  • JAN Code
    4560111733472
  • Detailed Material
    Denatured PTFE (Ethylene Tetrafluoride)
Part Number
1-538-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 20,163.27

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon