- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Load Resistance (kg) |
Range of Extension/Contraction (mm) |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Other |
Weight (g) |
Specifications |
Manufacturer Product Name |
Manufacturer Model |
JAN Code |
Features |
Stage size (mm) |
Maximum Load Capacity (g) |
Driving Motor |
Power Supply |
Power cord length (m) |
Stage Material |
Remote Switch Cord Length (m) |
Internal Capacity |
|
₹ 115,067.73
|
1 Piece(s)
|
|
6 Day(s) or more
|
10 |
115~240 |
230 |
272 |
240 |
- |
5500 |
- |
Auto Lab Jack LJS-100 |
LJS-100 |
4562108515245 |
The stage is of a large size and load. The vertical action of the stage can be done by turning the switch ON/OFF. It can automatically be stopped upon reaching the upper or lower edge. External operation using the motor switch, sold separately, with the connector mounting with one touch. |
200X200 |
10000 |
AC Induction Motor 3 W |
AC100V 50/60Hz 1A |
2.5 |
Stainless Steel (SUS304) |
- |
1 unit |
|
₹ 12,092.80
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
- |
- |
- |
- |
Option |
- |
Remote Switch |
Remote Switch LJS-RSW |
LJS-RSW |
4562108515252 |
- |
- |
- |
- |
- |
- |
- |
2 |
1 unit |
Basic Specifications
-
- Product Type
- Lab Jacks
-
- Internal Capacity
- 1 unit
Product Description
Auto-lab jack that is large in both size and load-bearing capacity.
[Features]
· The stage can be lowered and raised smoothly by turning the switch ON/OFF.
· Automatically stops once it reaches the top or bottom.
· Can be operated from outside with the remote switch, sold separately.
· The remote switch can be mounted with a single action using the connector.
[Applications]
· For adjusting the height of devices and tools in experiments and laboratories.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Load Resistance (kg) |
Range of Extension/Contraction (mm) |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Other |
Weight (g) |
Specifications |
Manufacturer Product Name |
Manufacturer Model |
JAN Code |
Features |
Stage size (mm) |
Maximum Load Capacity (g) |
Driving Motor |
Power Supply |
Power cord length (m) |
Stage Material |
Remote Switch Cord Length (m) |
Internal Capacity |
|
₹ 115,067.73
|
1 Piece(s)
|
|
6 Day(s) or more
|
10 |
115~240 |
230 |
272 |
240 |
- |
5500 |
- |
Auto Lab Jack LJS-100 |
LJS-100 |
4562108515245 |
The stage is of a large size and load. The vertical action of the stage can be done by turning the switch ON/OFF. It can automatically be stopped upon reaching the upper or lower edge. External operation using the motor switch, sold separately, with the connector mounting with one touch. |
200X200 |
10000 |
AC Induction Motor 3 W |
AC100V 50/60Hz 1A |
2.5 |
Stainless Steel (SUS304) |
- |
1 unit |
|
₹ 12,092.80
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
- |
- |
- |
- |
Option |
- |
Remote Switch |
Remote Switch LJS-RSW |
LJS-RSW |
4562108515252 |
- |
- |
- |
- |
- |
- |
- |
2 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Large-Type Auto Lab Jack That Automatically Stops Upon Reaching The Upper/Lower Limits
A remote switch is available, sold separately, for remote-control operation.
About The Name Of Each Part Of This Product And How To Use It
- 1.Power switch
- 2.UP/DOWN switch
- Lift platform (top plate)
- Operating box
- Auto Lab Jack LJS-100
- Connector
- Remote Controller LJS-RSW (sold separately)
Operating Procedure
1. Opening the packaging
Take the product out of the packaging, avoiding damaging it, and check to see if it matches the specification.
2. Product installation
Because this is a precision machine, install the product on a work surface with a level and hard surface.
* If it cannot be installed on a level surface, adjust the angle using a thin metal plate or the like to make it level.
3. Supplying power
Confirm that the power switch is set to “OFF,” and securely connect the power cord to a 100 V AC power outlet.
* It you wish to use the Remote Controller (sold separately) LJS-RSW, securely connect the connector of the remote control cable to the operating box. For the connection, plug in the connector by matching the positions of the 6 pins.
4. Loading the sample
· Set the sample on the lift platform (top plate). In order to keep the sample from falling over, set it as close to the center of the lift platform as possible so that it is well-balanced.
5. Starting operation
Change the elevation using the UP/DOWN switch. (Main unit/remote control)
The lifting/lowering operation stops when the switch is released.
* To change the height continuously, the switch needs to be pressed continuously.
* The lifting/lowering operation is automatically stopped by the sensor once the platform reaches the upper or lower limit.
6. Stopping operation
Once the task is completed, lower the platform (top plate) down to the lowest height, and turn the power switch to “OFF.”
Unplug the power cord from the power outlet.
About The Specifications Of This Product
Product/Model | Auto Lab Jack/LJS-100 | Remote Switch/LJS-RSW |
---|
Extendable Range | 125 mm |
---|
Height | Lowest 115 mm To Highest 240 mm |
---|
Load Bearing Capacity | 10 kg |
---|
External Dimensions | 230 × 272 × 240 | 40 × 150 × 55 |
---|
Stage Size | 200 × 200 |
---|
Stage Material | SUS304 |
---|
Main Unit Weight | 5.5 kg | 1 kg |
---|
Power Supply | 100 V AC 50/60 Hz 1 A |
---|
Cord Length | Power Cord Length 2.5 m | Remote Control Length 2 m |
---|
Precautions On The Use Of This Product
- Install the main unit on as level a surface as possible.
- In addition, set the sample near the center of the lift platform so that it is well-balanced.
- When not in use, store the jack with the lift platform lowered.
- Be careful not to get your finger or hand caught in the gap between the lift platform and the operating box or in the raising shaft.
- Cleanly wipe off liquid leaks with a dry cloth, etc. Failure to do so may cause a malfunction.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy