- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Precision Laboratory Jack
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Load Resistance (kg) |
Range of Extension/Contraction (mm) |
Weight (g) |
Manufacturer Product Name |
Manufacturer Model |
Allowable Load (N) |
Stage Surface (mm) |
Movement Range (Travel Distance) (mm) |
Internal Capacity |
|
₹ 62,429.13
|
1 Piece(s)
|
|
5 Day(s) or more
|
20 |
63~85 |
2300 |
Precision Lab Jack LJA80133 |
LJA-80133 |
196 (about 20 kgf) |
80X132 |
63~85(22) |
1 unit |
|
₹ 75,277.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
30 |
100~170 |
5900 |
Precision Lab Jack LJA16223 |
LJA-16223 |
294 (Approx. 30 kgf) |
160X220 |
100~170(70) |
1 unit |
Basic Specifications
-
- Product Type
- Lab Jacks
-
- Features
- Smooth and parallel up and down motion can be achieved by turning the handle. While it has a pantograph structure, we have achieved an elevated level of parallelism with unique ingenuity and a high level of working accuracy/sophisticated adjustment technology.
-
- Material
- Aluminum
-
- Surface Treatment
- BAL (Black Anodized)
-
- Moving Guide
- Pantograph Method
-
- Resolution/location(mm)
- 0.1
-
- Parallelism(mm)
- 0.1
-
- Internal Capacity
- 1 unit
Product Description
A lab jack for which height can be adjusted by turning the handle.
[Features]
· With a pantograph structure, high parallelism has been achieved with unique ingenuity, high machining accuracy, and sophisticated adjustment technology.
· Made of aluminum.
· The surface is black anodized.
[Applications]
· Height adjustment for tools and equipment used in laboratories and research institutes.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Load Resistance (kg) |
Range of Extension/Contraction (mm) |
Weight (g) |
Manufacturer Product Name |
Manufacturer Model |
Allowable Load (N) |
Stage Surface (mm) |
Movement Range (Travel Distance) (mm) |
Internal Capacity |
|
₹ 62,429.13
|
1 Piece(s)
|
|
5 Day(s) or more
|
20 |
63~85 |
2300 |
Precision Lab Jack LJA80133 |
LJA-80133 |
196 (about 20 kgf) |
80X132 |
63~85(22) |
1 unit |
|
₹ 75,277.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
30 |
100~170 |
5900 |
Precision Lab Jack LJA16223 |
LJA-16223 |
294 (Approx. 30 kgf) |
160X220 |
100~170(70) |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Jack For Achieving Excellent Parallelism Through Proprietary Technology
Jack that utilizes a pantograph system.
It can be smoothly moved up and down in a parallel manner by turning the handle.
A high degree of parallelism is made possible by special craftsmanship, high machining precision and meticulous adjustment technology.
About The Specifications Of This Product
The material is aluminum. The surface treatment is black anodization.
Model No. | LJA-80133 | LJA-10163 | LJA-16233 |
---|
Stage Surface (mm) | 80 × 132 | 100 × 160 | 160 × 220 |
---|
Movement Guide | Pantograph Method |
---|
Movement Amount (mm) | 25 | 40 | 70 |
---|
Parallelism (mm) | 0.1 |
---|
Resolution (mm) | Position | 0.1 |
---|
Product Range Of This Product
Part No. | Model Number | Allowable Load (N) | Weight (kg) | Note / JAN Code |
---|
6-7759-01 | LJA-80133 | 196 (Approx. 20 kgf) | 2.3 | |
6-7759-02 | LJA-10163 | 245 (Approx. 25 kgf) | 3.4 | |
6-7759-03 | LJA-16223 | 294 (Approx. 30 kgf) | 5.9 | |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy