(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Color jack AL.J series

Color jack AL.J series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 13,697.40 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-6276-01
1-6276-02
1-6276-03
1-6276-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Resistance
(kg)
Range of Extension/Contraction
(mm)
Frontage
(mm)
Depth
(mm)
Color Manufacturer Product Name Manufacturer Model Flat surface size
(mm)
Internal Capacity

₹ 13,697.40

1 Piece(s) 5 Day(s) or more 29 37~106 52 60 Green Color Jack AL.J-60 AL.J-60 52X 60 1 unit

₹ 15,013.96

1 Piece(s) 5 Day(s) or more 60 53~180 86 98 Yellow Color Jack AL.J-100 AL.J-100 86X 98 1 unit

₹ 18,912.64

1 Piece(s) 5 Day(s) or more 110 75~273 130 148 Red Color Jack AL.J-150 AL.J-150 130X148 1 unit

₹ 21,964.89

1 Piece(s) 5 Day(s) or more 80 80~360 170 198 Blue Color Jack AL.J-200 AL.J-200 170X198 1 unit

Basic Specifications

  • Product Type
    Lab Jacks
  • Features
    As it is made of aluminum alloy, it is lightweight. Since brass is used for the shaft screw, it is wear-resistant and strong. Corrosion-proofing keeps it safe from magnetism and rust.
  • Footnotes
    It is stationary load.
  • Material
    Main body: aluminum alloy, Shaft screw: brass
  • Internal Capacity
    1 unit

Product Description

Lightweight, made of aluminum alloy. Since brass is used for shaft screws, it is wear-resistant and sturdy. Corrosion-proofing keeps it safe from magnetism and rust.

Part Number
1-6276-01
1-6276-02
1-6276-03
1-6276-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Resistance
(kg)
Range of Extension/Contraction
(mm)
Frontage
(mm)
Depth
(mm)
Color Manufacturer Product Name Manufacturer Model Flat surface size
(mm)
Internal Capacity

₹ 13,697.40

1 Piece(s) 5 Day(s) or more 29 37~106 52 60 Green Color Jack AL.J-60 AL.J-60 52X 60 1 unit

₹ 15,013.96

1 Piece(s) 5 Day(s) or more 60 53~180 86 98 Yellow Color Jack AL.J-100 AL.J-100 86X 98 1 unit

₹ 18,912.64

1 Piece(s) 5 Day(s) or more 110 75~273 130 148 Red Color Jack AL.J-150 AL.J-150 130X148 1 unit

₹ 21,964.89

1 Piece(s) 5 Day(s) or more 80 80~360 170 198 Blue Color Jack AL.J-200 AL.J-200 170X198 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon