(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-396-11 |
6-396-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Manufacturer Product Name | Manufacturer Model | Internal Capacity |
---|---|---|---|---|---|---|---|---|
₹ 444.71 |
1 Piece(s) | 5 Day(s) or more | A | Global Muff A Type | A Type | 1 pc. | ||
₹ 444.71 |
1 Piece(s) | 5 Day(s) or more | B | Global Muff B Type | B Type | 1 pc. |
Part Number |
---|
Spherical fitting with grooves for matching the pipe outer circumference, with three claws intersecting at right angles to the pipe inner side, for firm fixing in place.
Part Number |
---|
6-396-11 |
6-396-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Manufacturer Product Name | Manufacturer Model | Internal Capacity |
---|---|---|---|---|---|---|---|---|
₹ 444.71 |
1 Piece(s) | 5 Day(s) or more | A | Global Muff A Type | A Type | 1 pc. | ||
₹ 444.71 |
1 Piece(s) | 5 Day(s) or more | B | Global Muff B Type | B Type | 1 pc. |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy