(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless steel open clamp Clamping range (mm) 3–100

Stainless steel open clamp Clamping range (mm) 3–100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1-7209-03

  • Product Type
    Clamp
  • Tightening Range(mm)
    3~50
  • Details Type
    Stainless steel open clamp
  • Overall Length(mm)
    235
  • Specifications
    With 3 spare caps with special heat resistant vinyl coating
  • Manufacturer Product Name
    Stainless steel open clamp, small
  • Manufacturer Model
    Small
  • Features
    Features outstanding corrosion resistance. Uses a glass tube and can thus withstand temperatures of up to 180°C (NCG).
  • Material
    Main body / Stainless steel with lost wax method (equivalent to SUS304), Pipe and Screw / Stainless steel (SUS304)
  • Internal Capacity
    1 Set (Main Unit, Spare Cap: 3 pcs)

Loading...

Part Number
1-7209-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 4,169.80

1 Piece(s) 5 Day(s) or more 1 Set (Main Unit, Spare Cap: 3 pcs)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Product Description

Features outstanding corrosion resistance. Uses a glass tube and can thus withstand temperatures of up to 180°C (NCG).

Specifications of 1-7209-03

  • Product Type
    Clamp
  • Tightening Range(mm)
    3~50
  • Details Type
    Stainless steel open clamp
  • Overall Length(mm)
    235
  • Specifications
    With 3 spare caps with special heat resistant vinyl coating
  • Manufacturer Product Name
    Stainless steel open clamp, small
  • Manufacturer Model
    Small
  • Features
    Features outstanding corrosion resistance. Uses a glass tube and can thus withstand temperatures of up to 180°C (NCG).
  • Material
    Main body / Stainless steel with lost wax method (equivalent to SUS304), Pipe and Screw / Stainless steel (SUS304)
  • Internal Capacity
    1 Set (Main Unit, Spare Cap: 3 pcs)

Loading...

Part Number
1-7209-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 4,169.80

1 Piece(s) 5 Day(s) or more 1 Set (Main Unit, Spare Cap: 3 pcs)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list