(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Open Clamp - Tightening Range (mm) 3-100, With Swivel Muff

Stainless Steel Open Clamp - Tightening Range (mm) 3-100, With Swivel Muff

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 6,037.27 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
1-1797-01
1-1797-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tightening Range
(mm)
Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

₹ 6,643.44

1 Piece(s) 5 Day(s) or more 10~100 230 Stainless steel open clamp with free muff, large Large 1 Set (Main Unit, PVC Spare Cap: 3 pcs)

₹ 6,037.27

1 Piece(s) 5 Day(s) or more 3~50 175 Stainless steel open clamp with free muff, small Small 1 Set (Main Unit, PVC Spare Cap: 3 pcs)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tightening Range
(mm)
Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

Basic Specifications

  • Product Type
    Clamp
  • Details Type
    With Adjustable Holder
  • Features
    Features outstanding corrosion resistance. The angle between the clamp and the holder can be freely adjusted over the full 360° range.
  • Material
    Main body / Stainless steel (SCS13), Tip portion / PVC (vinyl chloride resin) coating
  • Muff Attachment Range(mm)
    φ9~19
  • Accessory
    PVC (Polyvinyl Chloride Resin) Spare Capx3 pcs
  • Internal Capacity
    1 Set (Main Unit, PVC Spare Cap: 3 pcs)

Product Description

Features outstanding corrosion resistance. The angle between the clamp and the holder can be freely adjusted over the full 360° range.

Part Number
1-1797-01
1-1797-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tightening Range
(mm)
Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

₹ 6,643.44

1 Piece(s) 5 Day(s) or more 10~100 230 Stainless steel open clamp with free muff, large Large 1 Set (Main Unit, PVC Spare Cap: 3 pcs)

₹ 6,037.27

1 Piece(s) 5 Day(s) or more 3~50 175 Stainless steel open clamp with free muff, small Small 1 Set (Main Unit, PVC Spare Cap: 3 pcs)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tightening Range
(mm)
Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list