(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stand (Tripod) Steel Shaft / Stainless Steel Shaft

Stand (Tripod) Steel Shaft / Stainless Steel Shaft

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 6-426-03

  • Product Type
    Stand
  • Height(mm)
    600
  • Details Type
    Iron Stand
  • Weight(g)
    1000
  • Manufacturer Product Name
    Iron Stand Tripod Small
  • Manufacturer Model
    Small
  • Post Material
    Steel
  • Base Material
    Cast iron (baked paint finish)
  • Shaft Diameter(mm)
    φ10
  • Internal Capacity
    1 unit
Part Number
6-426-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 3,341.25

1 Piece(s) 5 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Stand
  • Height(mm)
    600
  • Details Type
    Iron Stand
  • Weight(g)
    1000
  • Manufacturer Product Name
    Iron Stand Tripod Small
  • Manufacturer Model
    Small
  • Post Material
    Steel
  • Base Material
    Cast iron (baked paint finish)
  • Shaft Diameter(mm)
    φ10
  • Internal Capacity
    1 unit

Product Description

A stable tripod stand for experiments.
[Features]
· The post is a steel or stainless steel tripod stand.
· Expansion to 3 sizes, large, medium, and small.

Specifications of 6-426-03

  • Product Type
    Stand
  • Height(mm)
    600
  • Details Type
    Iron Stand
  • Weight(g)
    1000
  • Manufacturer Product Name
    Iron Stand Tripod Small
  • Manufacturer Model
    Small
  • Post Material
    Steel
  • Base Material
    Cast iron (baked paint finish)
  • Shaft Diameter(mm)
    φ10
  • Internal Capacity
    1 unit
Part Number
6-426-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 3,341.25

1 Piece(s) 5 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Tripod Stand For Experiments

Stand
  • The support is a steel or stainless-steel tripod stand.
  • Base material: Cast iron (baked paint finish)
  • Available in 3 sizes: small, medium and large.
  • Shaft diameter: Large: ø13 (diameter 13 mm); medium/small: ø10 (diameter 10 mm)
  • Weight: Large: 3 kg; medium: 1.5 kg; small: 1.0 kg

Detailed Information

Dimensional Outline Drawing

Dimensional Outline Drawing

(Unit: mm)

(Part No.)Model No.A DiameterB Pole DiameterC Pole LengthD Height
-01Largeø370ø131,00055
-02Mediumø280ø1075050
-03Smallø210ø1060045

X
whatsapp-qr whatsapp-icon