(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

All Stainless Steel H Type Stand

All Stainless Steel H Type Stand

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 29,152.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-3392-01
1-3392-02
1-3392-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Weight
(g)
Manufacturer Product Name Manufacturer Model Shaft Size
(mm)
Internal Capacity

₹ 29,152.13

1 Piece(s) 14 Day(s) or more 110 160 715 1600 All Stainless Steel H Type Stand, Small Small φ10X700 1 unit

₹ 35,062.73

1 Piece(s) 5 Day(s) or more 180 200 723 3100 All Stainless Steel H Type Stand, Medium Medium φ10X700 1 unit

₹ 43,467.95

1 Piece(s) 12 Day(s) or more 250 300 1010 4400 All Stainless Steel H Type Stand, Large Large φ16X1000 1 unit

Basic Specifications

  • Product Type
    Stand
  • Specifications
    Horizontal adjustment screw included
  • Features
    The entire post and the base components are made of stainless steel, providing superior chemical resistance, rust resistance, and corrosion resistance.
  • Material
    Stainless Steel (SUS304)
  • Internal Capacity
    1 unit

Product Description

The entire post and the base components are made of stainless steel, providing superior chemical resistance, rust resistance, and corrosion resistance.

Part Number
1-3392-01
1-3392-02
1-3392-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Weight
(g)
Manufacturer Product Name Manufacturer Model Shaft Size
(mm)
Internal Capacity

₹ 29,152.13

1 Piece(s) 14 Day(s) or more 110 160 715 1600 All Stainless Steel H Type Stand, Small Small φ10X700 1 unit

₹ 35,062.73

1 Piece(s) 5 Day(s) or more 180 200 723 3100 All Stainless Steel H Type Stand, Medium Medium φ10X700 1 unit

₹ 43,467.95

1 Piece(s) 12 Day(s) or more 250 300 1010 4400 All Stainless Steel H Type Stand, Large Large φ16X1000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon