(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Type Stand

Free Type Stand

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 16,177.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-315-02
6-423-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Product Type Load Resistance
(kg)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Weight
(g)
Manufacturer Product Name Manufacturer Model JAN Code Material Shaft Size
(mm)
Head Mounting Part Rod Diameter
(mm)
Gear High and Low Range
(mm)
Mountable shaft diameter
(mm)
Base Inner Dimensions
(mm)
Internal Capacity

₹ 16,177.78

1 Piece(s) 5 Day(s) or more Clamp - 205 74 125 - For Stirrers - Cross Clamp Replacement Handle Cross Clamp (D-Type Corner, Fixed Type) 4562108514156 Aluminum casting - - φ16 - - - 1 pc.

₹ 29,666.09

1 Piece(s) 5 Day(s) or more Stand 4.5 330 270 - 6500 Adjustable Stand AN Type Type AN 4562108515696 Base/Cast-Iron (Black Paint Finishing), Shaft/Stainless Steel (SUS304) φ16×700 Fixed - 400 φ16 260×190 1 unit

Product Description

The height can be easily adjusted by turning the handle (about 7 mm per rotation). Gear mechanism enables fine adjustments. ANB type head mounts can rotate 360°and can be adjusted to any desired angle.

Part Number
1-315-02
6-423-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Product Type Load Resistance
(kg)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Weight
(g)
Manufacturer Product Name Manufacturer Model JAN Code Material Shaft Size
(mm)
Head Mounting Part Rod Diameter
(mm)
Gear High and Low Range
(mm)
Mountable shaft diameter
(mm)
Base Inner Dimensions
(mm)
Internal Capacity

₹ 16,177.78

1 Piece(s) 5 Day(s) or more Clamp - 205 74 125 - For Stirrers - Cross Clamp Replacement Handle Cross Clamp (D-Type Corner, Fixed Type) 4562108514156 Aluminum casting - - φ16 - - - 1 pc.

₹ 29,666.09

1 Piece(s) 5 Day(s) or more Stand 4.5 330 270 - 6500 Adjustable Stand AN Type Type AN 4562108515696 Base/Cast-Iron (Black Paint Finishing), Shaft/Stainless Steel (SUS304) φ16×700 Fixed - 400 φ16 260×190 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon