Stainless Steel Molton Plug

Stainless Steel Molton Plug

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Stainless steel plug which is corrosion-resistant and does not cause medium contamination due to metal ion elution. It is easy to put on and remove, and fixes securely. Dry sterilization for economical use.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Bag (50 pcs)
  • Clear
Specifications

Refine by

  • With claw
  • Without claw
  • Clear
Conform(φ(mm))

Refine by

  • 12/13
  • 20/21
  • Clear
Manufacturer Product Name

Refine by

  • Stainless Steel Molton Plug without Claw 12/13
  • Stainless Steel Molton Plug with Claw 20/21
  • Clear
JAN Code

Refine by

  • 4562108507141
  • 4562108507165
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (50 pcs)
With claw
20/21
Stainless Steel Molton Plug with Claw 20/21
4562108507141
6 Day(s) or more
-

Part Number : 6-352-04
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (50 pcs)

Specificationtitle

  • Product Type
    Plug
  • Material
    Stainless Steel
  • Color
    Other
  • Specifications
    With claw
  • Conform(φ(mm))
    20/21
  • Manufacturer Product Name
    Stainless Steel Molton Plug with Claw 20/21
  • JAN Code
    4562108507141
  • Features 1
    Stainless steel plug which is corrosion-resistant and does not cause medium contamination due to metal ion elution.
  • Specification details
    For straight port
1 Bag (50 pcs)
Without claw
12/13
Stainless Steel Molton Plug without Claw 12/13
4562108507165
6 Day(s) or more
-

Part Number : 6-352-06
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (50 pcs)

Specificationtitle

  • Product Type
    Plug
  • Material
    Stainless Steel
  • Color
    Other
  • Specifications
    Without claw
  • Conform(φ(mm))
    12/13
  • Manufacturer Product Name
    Stainless Steel Molton Plug without Claw 12/13
  • JAN Code
    4562108507165
  • Features 1
    Stainless steel plug which is corrosion-resistant and does not cause medium contamination due to metal ion elution.
  • Specification details
    For straight port

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)