• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Funnel for 18 L Drum

Funnel for 18 L Drum

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Basic Specifications

  • Product Type
    funnel
  • Outer Diameter(mm)
    155
  • Height(mm)
    100
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Funnel for 18 L Drum SK-15
  • Manufacturer Model
    SK-15
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
-

Part Number : 1-3801-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    funnel
  • Outer Diameter(mm)
    155
  • Height(mm)
    100
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Funnel for 18 L Drum SK-15
  • Manufacturer Model
    SK-15
  • Overall Length(mm)
    100
  • Top opening diameter (bottom opening diameter)(mm)
    φ155(φ27)
  • Material Details
    Stainless Steel (SUS304)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)