• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Ground Hirsch Funnel, Buchner Type / Cone Type

Ground Hirsch Funnel, Buchner Type / Cone Type

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Conical

Basic Specifications

  • Product Type
    funnel
  • Material
    Other
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Buchner Type
  • Conical
  • Clear
Perforated plate diameter(φ mm)

Refine by

  • 8
  • 21
  • 40
  • 60
  • 95
  • Clear
Fitting

Refine by

  • 15/25
  • 19/28
  • Clear
Manufacturer Product Name

Refine by

  • Common Size Hirsch Funnel SU-95
  • Common Size Hirsch Funnel SB-60
  • Common Size Hirsch Funnel SU-60
  • Common Size Hirsch Funnel SB-40
  • Common Size Hirsch Funnel SU-40
  • Common Size Hirsch Funnel SB-21
  • Common Size Hirsch Funnel VB-8
  • Clear
Manufacturer Model

Refine by

  • SU-95
  • SB-60
  • SU-60
  • SB-40
  • SU-40
  • SB-21
  • VB-8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Conical
8
15/25
Common Size Hirsch Funnel VB-8
VB-8
6 Day(s) or more
-

Part Number : 1-4385-06
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    funnel
  • Material
    Other
  • Details Type
    Conical
  • Perforated plate diameter(φ mm)
    8
  • Fitting
    15/25
  • Manufacturer Product Name
    Common Size Hirsch Funnel VB-8
  • Manufacturer Model
    VB-8
  • Material Details
    Glass (Hario H-32)
1 pc.
Buchner Type
21
15/25
Common Size Hirsch Funnel SB-21
SB-21
6 Day(s) or more
-

Part Number : 1-4385-07
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    funnel
  • Material
    Other
  • Details Type
    Buchner Type
  • Perforated plate diameter(φ mm)
    21
  • Fitting
    15/25
  • Manufacturer Product Name
    Common Size Hirsch Funnel SB-21
  • Manufacturer Model
    SB-21
  • Material Details
    Glass (Hario H-32)
1 pc.
Buchner Type
40
15/25
Common Size Hirsch Funnel SB-40
SB-40
6 Day(s) or more
-

Part Number : 1-4385-08
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    funnel
  • Material
    Other
  • Details Type
    Buchner Type
  • Perforated plate diameter(φ mm)
    40
  • Fitting
    15/25
  • Manufacturer Product Name
    Common Size Hirsch Funnel SB-40
  • Manufacturer Model
    SB-40
  • Material Details
    Glass (Hario H-32)
1 pc.
Buchner Type
40
19/28
Common Size Hirsch Funnel SU-40
SU-40
6 Day(s) or more
-

Part Number : 1-4385-09
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    funnel
  • Material
    Other
  • Details Type
    Buchner Type
  • Perforated plate diameter(φ mm)
    40
  • Fitting
    19/28
  • Manufacturer Product Name
    Common Size Hirsch Funnel SU-40
  • Manufacturer Model
    SU-40
  • Material Details
    Glass (Hario H-32)
1 pc.
Buchner Type
60
15/25
Common Size Hirsch Funnel SB-60
SB-60
6 Day(s) or more
-

Part Number : 1-4385-10
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    funnel
  • Material
    Other
  • Details Type
    Buchner Type
  • Perforated plate diameter(φ mm)
    60
  • Fitting
    15/25
  • Manufacturer Product Name
    Common Size Hirsch Funnel SB-60
  • Manufacturer Model
    SB-60
  • Material Details
    Glass (Hario H-32)
1 pc.
Buchner Type
60
19/28
Common Size Hirsch Funnel SU-60
SU-60
6 Day(s) or more
-

Part Number : 1-4385-11
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    funnel
  • Material
    Other
  • Details Type
    Buchner Type
  • Perforated plate diameter(φ mm)
    60
  • Fitting
    19/28
  • Manufacturer Product Name
    Common Size Hirsch Funnel SU-60
  • Manufacturer Model
    SU-60
  • Material Details
    Glass (Hario H-32)
1 pc.
Buchner Type
95
19/28
Common Size Hirsch Funnel SU-95
SU-95
6 Day(s) or more
-

Part Number : 1-4385-12
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    funnel
  • Material
    Other
  • Details Type
    Buchner Type
  • Perforated plate diameter(φ mm)
    95
  • Fitting
    19/28
  • Manufacturer Product Name
    Common Size Hirsch Funnel SU-95
  • Manufacturer Model
    SU-95
  • Material Details
    Glass (Hario H-32)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)