Rotating Multi-Tube, Black

Rotating Multi-Tube, Black

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Favorite combinations can be created by rotating the 4 colors of modules.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 100
  • 110
  • Clear
Details Type

Refine by

  • Large
  • Small
  • Clear
Size(mm)

Refine by

  • 210X100X100
  • 224X110X110
  • Clear
Manufacturer Product Name

Refine by

  • Rotary Tube Rack HS29040A
  • Rotary Tube Rack HS29040B
  • Clear
Manufacturer Model

Refine by

  • HS29040A
  • HS29040B
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
110
Large
224X110X110
Rotary Tube Rack HS29040A
HS29040A
6 Day(s) or more
-

Part Number : 1-4850-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    110
  • Material
    PP
  • Details Type
    Large
  • Size(mm)
    224X110X110
  • Manufacturer Product Name
    Rotary Tube Rack HS29040A
  • Manufacturer Model
    HS29040A
  • Features 1
    Favorite combinations can be created by rotating the 4 colors of modules.
  • Specification details
    Large / Autoclavable
  • Weight(g)
    560
  • Material Details
    PP (Polypropylene)
  • Stored tube count
    50 ml x 2 bottles, 15 ml x 8 bottles, φ20 mm x 6 bottles, φ10 to 13 mm x 10 bottles
1 pc.
100
Small
210X100X100
Rotary Tube Rack HS29040B
HS29040B
6 Day(s) or more
-

Part Number : 1-4850-02
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    100
  • Material
    PP
  • Details Type
    Small
  • Size(mm)
    210X100X100
  • Manufacturer Product Name
    Rotary Tube Rack HS29040B
  • Manufacturer Model
    HS29040B
  • Features 1
    Favorite combinations can be created by rotating the 4 colors of modules.
  • Specification details
    Small/Autoclavable
  • Weight(g)
    470
  • Material Details
    PP (Polypropylene)
  • Stored tube count
    15 ml x 6 pcs, 1.5/2.0 ml x 9 pcs, 0.5/0.6 ml x 12 pcs, 0.2 ml PCR x 32 pcs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)