TM Holder

TM Holder

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

The transparent case (MVC-100) can be used to easily check the contents and stack when storing.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 35
  • 65
  • Clear
Material

Refine by

  • PP
  • Clear
Size(mm)

Refine by

  • 97X162X35
  • 170X105X65
  • Clear
Hole Diameter(φ mm)

Refine by

  • 12.5
  • 17.3
  • 18.5
  • -
  • Clear
Manufacturer Product Name

Refine by

  • TM Holder MVC-100
  • TM Holder 12 (Contains 1 Piece)
  • TM Holder 17 (Contains 1 Piece)
  • TM Holder 19 (Contains 1 Piece)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
65
-
170X105X65
-
TM Holder MVC-100
6 Day(s) or more
-

Part Number : 1-6330-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    65
  • Material
    -
  • Size(mm)
    170X105X65
  • Hole Diameter(φ mm)
    -
  • Manufacturer Product Name
    TM Holder MVC-100
  • Manufacturer Model
    MVC-100 (Case)
  • Features 1
    The transparent case (MVC-100) can be used to easily check the contents and stack when storing.
  • Footnotes
    When using the MVC case, use a container for placing the holder with 6 mm or less capacity and 45 mm or less total length. In case you use a different size, the lid of the case may not close.
  • Number of horizontal lines
    -
  • Number of columns
    -
  • Material Details
    AS (Acrylonitrile / Styrene Resin)
1 pc.
35
PP
97X162X35
12.5
TM Holder 12 (Contains 1 Piece)
6 Day(s) or more
-

Part Number : 1-6330-02
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    35
  • Material
    PP
  • Size(mm)
    97X162X35
  • Hole Diameter(φ mm)
    12.5
  • Manufacturer Product Name
    TM Holder 12 (Contains 1 Piece)
  • Manufacturer Model
    TM Holder 12
  • Features 1
    The transparent case (MVC-100) can be used to easily check the contents and stack when storing.
  • Footnotes
    When using the MVC case, use a container for placing the holder with 6 mm or less capacity and 45 mm or less total length. In case you use a different size, the lid of the case may not close.
  • Number of horizontal lines
    10
  • Number of columns
    6
  • Material Details
    PP (Polypropylene)
1 pc.
35
PP
97X162X35
17.3
TM Holder 17 (Contains 1 Piece)
6 Day(s) or more
-

Part Number : 1-6330-03
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    35
  • Material
    PP
  • Size(mm)
    97X162X35
  • Hole Diameter(φ mm)
    17.3
  • Manufacturer Product Name
    TM Holder 17 (Contains 1 Piece)
  • Manufacturer Model
    TM Holder 17
  • Features 1
    The transparent case (MVC-100) can be used to easily check the contents and stack when storing.
  • Footnotes
    When using the MVC case, use a container for placing the holder with 6 mm or less capacity and 45 mm or less total length. In case you use a different size, the lid of the case may not close.
  • Number of horizontal lines
    8
  • Number of columns
    5
  • Material Details
    PP (Polypropylene)
1 pc.
35
PP
97X162X35
18.5
TM Holder 19 (Contains 1 Piece)
6 Day(s) or more
-

Part Number : 1-6330-04
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    35
  • Material
    PP
  • Size(mm)
    97X162X35
  • Hole Diameter(φ mm)
    18.5
  • Manufacturer Product Name
    TM Holder 19 (Contains 1 Piece)
  • Manufacturer Model
    TM Holder 19
  • Features 1
    The transparent case (MVC-100) can be used to easily check the contents and stack when storing.
  • Footnotes
    When using the MVC case, use a container for placing the holder with 6 mm or less capacity and 45 mm or less total length. In case you use a different size, the lid of the case may not close.
  • Number of horizontal lines
    7
  • Number of columns
    4
  • Material Details
    PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)