• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Non-Wire Rack 128X105X72

Non-Wire Rack 128X105X72

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Non-Wire Rack 18748-□

Basic Specifications

  • Product Type
    Test Tube Stand
  • Height(mm)
    72
  • Material
    PP
  • Size(mm)
    128X105X72
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • For 13mm
  • For 16mm
  • For 20mm
  • For 25 mm
  • For 30mm
  • Clear
Manufacturer Product Name

Refine by

  • Non-Wire Rack 18748-0030
  • Non-Wire Rack 18748-0025
  • Non-Wire Rack 18748-0020
  • Non-Wire Rack 18748-0016
  • Non-Wire Rack 18748-0013
  • Clear
Manufacturer Model

Refine by

  • 18748-0030
  • 18748-0025
  • 18748-0020
  • 18748-0016
  • 18748-0013
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
For 13mm
Non-Wire Rack 18748-0013
18748-0013
6 Day(s) or more
-

Part Number : 2-4753-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    72
  • Material
    PP
  • Details Type
    For 13mm
  • Size(mm)
    128X105X72
  • Manufacturer Product Name
    Non-Wire Rack 18748-0013
  • Manufacturer Model
    18748-0013
  • Specification details
    For 13 mm / Autoclavable.
  • Arrangement
    6X7
  • Number of stands(piece)
    42
  • Material Details
    PP (Polypropylene)
1 pc.
For 16mm
Non-Wire Rack 18748-0016
18748-0016
6 Day(s) or more
-

Part Number : 2-4753-02
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    72
  • Material
    PP
  • Details Type
    For 16mm
  • Size(mm)
    128X105X72
  • Manufacturer Product Name
    Non-Wire Rack 18748-0016
  • Manufacturer Model
    18748-0016
  • Specification details
    For 16 mm / Autoclavable.
  • Arrangement
    5X6
  • Number of stands(piece)
    30
  • Material Details
    PP (Polypropylene)
1 pc.
For 20mm
Non-Wire Rack 18748-0020
18748-0020
6 Day(s) or more
-

Part Number : 2-4753-03
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    72
  • Material
    PP
  • Details Type
    For 20mm
  • Size(mm)
    128X105X72
  • Manufacturer Product Name
    Non-Wire Rack 18748-0020
  • Manufacturer Model
    18748-0020
  • Specification details
    For 20 mm / Autoclavable.
  • Arrangement
    4X5
  • Number of stands(piece)
    20
  • Material Details
    PP (Polypropylene)
1 pc.
For 25 mm
Non-Wire Rack 18748-0025
18748-0025
6 Day(s) or more
-

Part Number : 2-4753-04
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    72
  • Material
    PP
  • Details Type
    For 25 mm
  • Size(mm)
    128X105X72
  • Manufacturer Product Name
    Non-Wire Rack 18748-0025
  • Manufacturer Model
    18748-0025
  • Specification details
    For 25 mm / Autoclavable.
  • Arrangement
    3X4
  • Number of stands(piece)
    12
  • Material Details
    PP (Polypropylene)
1 pc.
For 30mm
Non-Wire Rack 18748-0030
18748-0030
6 Day(s) or more
-

Part Number : 2-4753-05
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    72
  • Material
    PP
  • Details Type
    For 30mm
  • Size(mm)
    128X105X72
  • Manufacturer Product Name
    Non-Wire Rack 18748-0030
  • Manufacturer Model
    18748-0030
  • Specification details
    For 30 mm / Autoclavable.
  • Arrangement
    2X3
  • Number of stands(piece)
    6
  • Material Details
    PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)