Unwire Test Tube Stand

Unwire Test Tube Stand

Because the product is entirely integrally molded with no welded part, it has excellent durability. Autoclave sterilization and storage in freezers are possible. Sinks in water, and so can be used in water tanks.

Part Number

Configured Part Number is shown.

Part Number
6-313-01
6-313-02
6-313-03
6-313-04
6-313-05
6-313-06
6-313-07
6-313-08
6-313-09
6-313-10
6-313-11
6-313-12
6-313-13
6-313-14
6-313-15
Part NumberVolume DiscountDays to ShipHeight
(mm)
Size
(mm)
Color Manufacturer Product Name Manufacturer Model Features 1 Features 2 Arrangement Number of stands
(piece)
Compatible Test Tube Diameter
(φ mm)
Material Details Amount Of Content
6 Day(s) or more 57200X102X57WhiteUnwire Test Tube Stand 5970-00135970-0013Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.6X127213ResMer TM1 pc.
6 Day(s) or more 57200X102X57OrangeUnwire Test Tube Stand 5970-01135970-0113Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.6X127213ResMer TM1 pc.
6 Day(s) or more 57200X102X57YellowUnwire Test Tube Stand 5970-02135970-0213Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.6X127213ResMer TM1 pc.
6 Day(s) or more 57200X102X57BlueUnwire Test Tube Stand 5970-03135970-0313Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.6X127213ResMer TM1 pc.
6 Day(s) or more 57200X102X57GreenUnwire Test Tube Stand 5970-04135970-0413Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.6X127213ResMer TM1 pc.
6 Day(s) or more 70248X127X70WhiteUnwire Test Tube Stand 5970-00165970-0016Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.6X127216ResMer TM1 pc.
6 Day(s) or more 70248X127X70OrangeUnwire Test Tube Stand 5970-01165970-0116Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.6X127216ResMer TM1 pc.
6 Day(s) or more 70248X127X70YellowUnwire Test Tube Stand 5970-02165970-0216Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.6X127216ResMer TM1 pc.
6 Day(s) or more 70248X127X70BlueUnwire Test Tube Stand 5970-03165970-0316Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.6X127216ResMer TM1 pc.
6 Day(s) or more 70248X127X70GreenUnwire Test Tube Stand 5970-04165970-0416Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.6X127216ResMer TM1 pc.
6 Day(s) or more 83250X102X83WhiteUnwire Test Tube Stand 5970-00205970-0020Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.4X104020ResMer TM1 pc.
6 Day(s) or more 92300X121X92WhiteUnwire Test Tube Stand 5970-00255970-0025Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.4X104025ResMer TM1 pc.
6 Day(s) or more 83283X108X83WhiteUnwire Test Tube Stand 5970-00305970-0030Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.3X82430ResMer TM1 pc.
6 Day(s) or more 57200X102X57RedUnwire Test Tube Stand 5970-05135970-0513Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.6X127213ResMer TM1 pc.
6 Day(s) or more 70248X127X70RedUnwire Test Tube Stand 5970-05165970-0516Because the product is entirely integrally molded with no welded part, it has excellent durability.Autoclavable and can be stored in a freezing room. It sinks into the water, so it can be used in a water tank.6X127216ResMer TM1 pc.

Loading...

  1. 1

Basic Information

Product Type Test Tube Stand Material Other Amount Of Content 1 pc.