Test Tube Rack

Test Tube Rack

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

A support valve is induced on the base surface to lightly support the test pipe.

Basic Specifications

  • Product Type
    Test Tube Stand
  • Height(mm)
    51
  • Material
    PP
  • Size(mm)
    130X250X51
  • Manufacturer Model
    H1018
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Orange
  • Clear
Manufacturer Product Name

Refine by

  • Test Tube Rack H1018 Blue
  • Test Tube Rack H1018 Orange
  • Clear
JAN Code

Refine by

  • 4560111742108
  • 4560111742115
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
1 pc.
Blue
Test Tube Rack H1018 Blue
4560111742108
6 Day(s) or more
-

Part Number : 1-8533-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    51
  • Material
    PP
  • Size(mm)
    130X250X51
  • Color
    Blue
  • Manufacturer Product Name
    Test Tube Rack H1018 Blue
  • Manufacturer Model
    H1018
  • JAN Code
    4560111742108
  • Features 1
    A support valve is induced on the base surface to lightly support the test pipe.
  • Number of stands(piece)
    50
  • Compatible Test Tube Diameter(φ mm)
    16.5
  • Material Details
    PP (Polypropylene)
1 pc.
Orange
Test Tube Rack H1018 Orange
4560111742115
6 Day(s) or more
-

Part Number : 1-8533-02
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    51
  • Material
    PP
  • Size(mm)
    130X250X51
  • Color
    Orange
  • Manufacturer Product Name
    Test Tube Rack H1018 Orange
  • Manufacturer Model
    H1018
  • JAN Code
    4560111742115
  • Features 1
    A support valve is induced on the base surface to lightly support the test pipe.
  • Number of stands(piece)
    50
  • Compatible Test Tube Diameter(φ mm)
    16.5
  • Material Details
    PP (Polypropylene)