• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Tube rack ø13 mm × 90 pieces / ø17 mm × 60 pieces / ø20 mm × 40 pieces

Part Number

Configured Part Number is shown.

Part Number
2-2019-01
2-2019-02
2-2019-04
2-2098-01
2-2098-02
2-2098-04
2-2099-01
2-2099-02
2-2099-03
2-2099-04
Part NumberVolume DiscountDays to ShipHeight
(mm)
Size
(mm)
Color Manufacturer Product Name Manufacturer Model JAN Code Frame Number Material Details Amount Of Content
6 Day(s) or more 55245X105X55BlueTube Rack 34321390B34321390B4560111757003ø13 mm x 90 pcsPP (Polypropylene)1 pc.
6 Day(s) or more 55245X105X55WhiteTube Rack 34321390W34321390W4560111757010ø13 mm x 90 pcsPP (Polypropylene)1 pc.
6 Day(s) or more 55245X105X55YellowTube Rack 34321390Y34321390Y4560111757027ø13 mm x 90 pcsPP (Polypropylene)1 pc.
6 Day(s) or more 65245X105X65BlueTube Rack 34321660B34321660B4560111757096For ø17 mm x 60 pcsPP (Polypropylene)1 pc.
6 Day(s) or more 65245X105X65WhiteTube Rack 34321660W34321660W4560111757102For ø17 mm x 60 pcsPP (Polypropylene)1 pc.
6 Day(s) or more 65245X105X65YellowTube Rack 34321660Y34321660Y4560111757119For ø17 mm x 60 pcsPP (Polypropylene)1 pc.
6 Day(s) or more 65248X105X65BlueTube Rack 34322040B34322040B4560111757126For ø20 mm x 40 pcsPP (Polypropylene)1 pc.
6 Day(s) or more 65248X105X65WhiteTube Rack 34322040W34322040W4560111757133For ø20 mm x 40 pcsPP (Polypropylene)1 pc.
6 Day(s) or more 65248X105X65RedTube Rack 34322040R34322040R4560111757140For ø20 mm x 40 pcsPP (Polypropylene)1 pc.
6 Day(s) or more 65248X105X65YellowTube Rack 34322040Y34322040Y4560111757157For ø20 mm x 40 pcsPP (Polypropylene)1 pc.

Loading...

  1. 1

Basic Information

Product Type Test Tube Stand Material PP Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)