(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Test Tube, Straight Mouth, O.D. (mm) 10–30

Test Tube, Straight Mouth, O.D. (mm) 10–30

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 6-296-33

  • Product Type
    Test Tube / Tube
  • Outer Diameter(mm)
    10
  • Height(mm)
    90
  • Material
    Borosilicate Glass
  • Shape
    Straight port
  • Size(mm)
    φ10X90
  • Manufacturer Product Name
    Test Tube A-10 Straight Mouth 100 pcs
  • Manufacturer Model
    A-10
  • Internal Capacity
    1 Box (100 pcs)
Part Number
6-296-33
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

₹ 3,780.69

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1 Box (100 pcs)

Basic Specifications

  • Product Type
    Test Tube / Tube
  • Outer Diameter(mm)
    10
  • Height(mm)
    90
  • Material
    Borosilicate Glass
  • Shape
    Straight port
  • Size(mm)
    φ10X90
  • Manufacturer Product Name
    Test Tube A-10 Straight Mouth 100 pcs
  • Manufacturer Model
    A-10
  • Internal Capacity
    1 Box (100 pcs)

Product Description

With straight rim.
[Capacity]1 box (100 pcs.)
[Materials]Borosilicate glass

Specifications of 6-296-33

  • Product Type
    Test Tube / Tube
  • Outer Diameter(mm)
    10
  • Height(mm)
    90
  • Material
    Borosilicate Glass
  • Shape
    Straight port
  • Size(mm)
    φ10X90
  • Manufacturer Product Name
    Test Tube A-10 Straight Mouth 100 pcs
  • Manufacturer Model
    A-10
  • Internal Capacity
    1 Box (100 pcs)
Part Number
6-296-33
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

₹ 3,780.69

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1 Box (100 pcs)

Loading...

Test Tube, Straight Mouth, O.D. (mm) 10–30

Test Tube, Straight Mouth, O.D. (mm) 10–30

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list