(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

Volumetric Pipette Middle Gradated

Part Number

Configured Part Number is shown.

1-8605-10

Part Number
1-8605-10
Part NumberVolume DiscountDays to ShipMaterial Details Footnotes Amount Of Content
6 Day(s) or more DUROBAX® (Borosilicate Glass-2)The super grade is created with high precision using the "volume tolerance" of JISR3505 (1994) Class A. Custom A created with high precision using the "volume tolerance" of JISR3505 (1994) Class A.1 pc.

Loading...

  1. 1

Basic Information

Product Type Pipette Capacity(ml) 20 Material Borosilicate Glass
One Gradation(ml) 0.1 Upper outside diameter(φ mm) 7.5 Specifications custom A
Volume tolerance(ml) ±0.1 Color - Product Name Volumetric Pipette Middle Gradated 021040-20A
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1-8605-10 in the Volumetric Pipette Middle Gradated series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)