(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EM Euro PMP Volumetric Flask with Cap Capacity 10 ml up 1000 ml

EM Euro PMP Volumetric Flask with Cap Capacity 10 ml up 1000 ml

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,763.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Volumetric Flask
  • Material
    PMP
  • Color
    Transparency
  • Accuracy(±ml)
    Class B
  • Features
    Accuracy Class A (DIN EN ISO 1042) enables high precision and accurate weighing.
  • Material Details
    Main body: PMP (polymethylpentene), Cap: PP (polypropylene)
  • Specification details
    Autoclavable with Ring Mark
  • Internal Capacity
    1 pc.

Product Description

Accuracy Class A (DIN EN ISO 1042) enables high precision and accurate weighing.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list