(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TPX® Beaker with Handle, Heat-Resistant Temperature (°C) 160

TPX<sup>®</sup> Beaker with Handle, Heat-Resistant Temperature (°C) 160

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 6-220-08

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    5000
  • Material
    TPX
  • One Gradation(ml)
    200
  • Mouth Outer Diameter x Mouth Inner Diameter x Body Diameter x Height(mm)
    φ189Xφ184Xφ173X270
  • Specifications
    With handle
  • Product Name
    TPX Beaker with Hand 5 L
  • Material Details
    TPX® (Polymethylpentene)
  • Heat Resistant Temperature(°C)
    160
  • Internal Capacity
    1 pc.

Loading...

Part Number
6-220-08
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 3,274.00

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Product Description

Handle type

Specifications of 6-220-08

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    5000
  • Material
    TPX
  • One Gradation(ml)
    200
  • Mouth Outer Diameter x Mouth Inner Diameter x Body Diameter x Height(mm)
    φ189Xφ184Xφ173X270
  • Specifications
    With handle
  • Product Name
    TPX Beaker with Hand 5 L
  • Material Details
    TPX® (Polymethylpentene)
  • Heat Resistant Temperature(°C)
    160
  • Internal Capacity
    1 pc.

Loading...

Part Number
6-220-08
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 3,274.00

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity