(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw Cap Cleaning Bottle

Screw Cap Cleaning Bottle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-759-02

  • Product Type
    Washing bottle
  • Capacity(ml)
    1000
  • Material
    Borosilicate Glass
  • Height(mm)
    225
  • Body Diameter(φ mm)
    101
  • Specifications
    Muenck Type
  • Product Name
    Screw Cap Cleaning Bottle Muenck Type 1000 Shibata
  • Material Details
    DURAN® (Borosilicate Glass), Cap / PBT (Polybutylene Terephthalate), Packing / fluoropolymer (PTFE)
  • Other specifications
    ISO Thread GL-45
  • Rubber Stopper O.D.(mm)
    φ8
  • One Gradation(ml)
    100
  • Filter Pore Size
    100-160 μm (for the models with filter only)
  • Internal Capacity
    1 pc.
Part Number
6-759-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 13,599.16

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Washing bottle
  • Capacity(ml)
    1000
  • Material
    Borosilicate Glass
  • Height(mm)
    225
  • Body Diameter(φ mm)
    101
  • Specifications
    Muenck Type
  • Product Name
    Screw Cap Cleaning Bottle Muenck Type 1000 Shibata
  • Material Details
    DURAN® (Borosilicate Glass), Cap / PBT (Polybutylene Terephthalate), Packing / fluoropolymer (PTFE)
  • Other specifications
    ISO Thread GL-45
  • Rubber Stopper O.D.(mm)
    φ8
  • One Gradation(ml)
    100
  • Filter Pore Size
    100-160 μm (for the models with filter only)
  • Internal Capacity
    1 pc.

Product Description

[Specifications]
· Material: DURAN® (Borosilicate Glass); Cap: PBT (Polybutylene Terephthalate); Packing: fluoropolymer (PTFE)
· ISO Thread GL-45
· Rubber Stopper O.D.: φ8 mm
· One Graduation: 100 ml
· Filter Pore Size: 100-160 μm (for models with filter only)

Specifications of 6-759-02

  • Product Type
    Washing bottle
  • Capacity(ml)
    1000
  • Material
    Borosilicate Glass
  • Height(mm)
    225
  • Body Diameter(φ mm)
    101
  • Specifications
    Muenck Type
  • Product Name
    Screw Cap Cleaning Bottle Muenck Type 1000 Shibata
  • Material Details
    DURAN® (Borosilicate Glass), Cap / PBT (Polybutylene Terephthalate), Packing / fluoropolymer (PTFE)
  • Other specifications
    ISO Thread GL-45
  • Rubber Stopper O.D.(mm)
    φ8
  • One Gradation(ml)
    100
  • Filter Pore Size
    100-160 μm (for the models with filter only)
  • Internal Capacity
    1 pc.
Part Number
6-759-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 13,599.16

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon