(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Separable Cover (Flat Surface Ground Glass Joint Type)

Separable Cover (Flat Surface Ground Glass Joint Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 10,433.49 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
1-7802-01
1-7802-04
1-7806-01
1-7806-02
1-7806-03
1-7806-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(mm)
Outer Diameter
(φ mm)
Height
(mm)
Fitting Product Name Part Number Internal Capacity

₹ 17,788.25

1 Piece(s) 12 Day(s) or more ø120 (Flange) 150 (Flange) 122 29/42 (Main Tube) Separable cover 005710-1 005710-1 (1 set) 1 pc.

₹ 29,316.16

1 Piece(s) 5 Day(s) or more ø120 (Flange) 150 (Flange) 122 19/38 x 1, 24/40 x 2 (side tube), 29/42 (main tube) Separable cover 005740-1 005740-1 (4 sets) 1 pc.

₹ 10,433.49

1 Piece(s) 5 Day(s) or more ø85 (Flange) 115 (Flange) 116 24/40 (Main Tube) Separable cover 005610-1 005610-1 (1 set) 1 pc.

₹ 13,305.24

1 Piece(s) 12 Day(s) or more ø85 (Flange) 115 (Flange) 116 19/38 (side tube), 24/40 (main tube) Separable cover 005620-1 005620-1 (2 sets) 1 pc.

₹ 18,737.82

1 Piece(s) 5 Day(s) or more ø85 (Flange) 115 (Flange) 116 19/38 x 2 (side tube), 24/40 (main tube) Separable cover 005630-1 005630-1 (3 sets) 1 pc.

₹ 21,459.24

1 Piece(s) 5 Day(s) or more ø85 (Flange) 115 (Flange) 116 19/38 x 3 (side tube), 24/40 (main tube) Separable cover 005640-1 005640-1 (4 sets) 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(mm)
Outer Diameter
(φ mm)
Height
(mm)
Fitting Product Name Part Number Internal Capacity

Basic Specifications

  • Product Type
    Separable Flask
  • Material
    Borosilicate Glass
  • Material Details
    Borosilicate Glass 1
  • Flange face
    Flat surface printing
  • Branch Pipe
    Tapered ground glass joint
  • Internal Capacity
    1 pc.

Product Description

[Specifications]
·Materials: borosilicate glass-1
·Branch tube: taper ground glass joint
·Flange surface: plane ground glass joint

Part Number
1-7802-01
1-7802-04
1-7806-01
1-7806-02
1-7806-03
1-7806-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(mm)
Outer Diameter
(φ mm)
Height
(mm)
Fitting Product Name Part Number Internal Capacity

₹ 17,788.25

1 Piece(s) 12 Day(s) or more ø120 (Flange) 150 (Flange) 122 29/42 (Main Tube) Separable cover 005710-1 005710-1 (1 set) 1 pc.

₹ 29,316.16

1 Piece(s) 5 Day(s) or more ø120 (Flange) 150 (Flange) 122 19/38 x 1, 24/40 x 2 (side tube), 29/42 (main tube) Separable cover 005740-1 005740-1 (4 sets) 1 pc.

₹ 10,433.49

1 Piece(s) 5 Day(s) or more ø85 (Flange) 115 (Flange) 116 24/40 (Main Tube) Separable cover 005610-1 005610-1 (1 set) 1 pc.

₹ 13,305.24

1 Piece(s) 12 Day(s) or more ø85 (Flange) 115 (Flange) 116 19/38 (side tube), 24/40 (main tube) Separable cover 005620-1 005620-1 (2 sets) 1 pc.

₹ 18,737.82

1 Piece(s) 5 Day(s) or more ø85 (Flange) 115 (Flange) 116 19/38 x 2 (side tube), 24/40 (main tube) Separable cover 005630-1 005630-1 (3 sets) 1 pc.

₹ 21,459.24

1 Piece(s) 5 Day(s) or more ø85 (Flange) 115 (Flange) 116 19/38 x 3 (side tube), 24/40 (main tube) Separable cover 005640-1 005640-1 (4 sets) 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(mm)
Outer Diameter
(φ mm)
Height
(mm)
Fitting Product Name Part Number Internal Capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list